IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments AMC1311 | Demoboard AMC1311EVM

2-V input, reinforced isolated amplifier with high CMTI for voltage sensing

Overview

TopologyOther Topology
IC revisionA

Description

The AMC1311 is a precision, isolated amplifier with an output separated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 7 kVPEAK according to VDE V 0884-11 and UL1577. Used in conjunction with isolated power supplies, this isolated amplifier separates parts of the system that operate on different common-mode voltage levels and protects lower-voltage parts from damage.

Features

  • 2-V, high-impedance input voltage range optimized for isolated voltage measurement
  • Low offset error and drift:
  • AMC1311B: ±1.5 mV (max), ±10 µV/°C (max)
  • AMC1311: ±9.9 mV (max), ±20 µV/°C (typ)
  • Fixed gain: 1
  • Very low gain error and drift:
  • AMC1311B: ±0.2% (max), ±40 ppm/°C (max)
  • AMC1311: ±1% (max), ±30 ppm/°C (typ)
  • Low nonlinearity and drift: 0.01%, 1 ppm/°C (typ)
  • 3.3-V operation on high-side (AMC1311B)
  • Missing high-side supply indication
  • Safety-related certifications:
  • 7000-VPK reinforced isolation per DIN VDE V 0884-11: 2017-01
  • 5000-VRMS isolation for 1 minute per UL1577
  • CAN/CSA no. 5A-component acceptance service notice and IEC 62368-1 end equipment standard

Typical applications

  • Isolated voltage sensing in: motor drives, frequency inverters, uninterruptible power supplies

Products

Order Code Data­sheet Downloads Product seriesVINVOut1
(V (DC))
IOut1
(A)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECL
(µH)
VT
(V (RMS))
L
(mm)
W
(mm)
H
(mm)
Mount Samples
750313769SPEC
7 files WE-PPTI Push-Pull Transformers 3.3 V (DC) 5 0.6 Reinforced 250 - 550 10 1:1.7 340 5000 9.14 12.7 7.62 SMT
Order Code Data­sheet
750313769SPEC
Samples
Order Code Data­sheet Downloads Product seriesVINVOut1
(V (DC))
IOut1
(A)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECL
(µH)
VT
(V (RMS))
L
(mm)
W
(mm)
H
(mm)
Mount Samples