| Topology | Other Topology |
| IC revision | E3 |
The AM65x Industrial Development Kit (IDK) is a development platform for evaluating the industrial communication and control capabilities of Sitara AM65x processors for applications in factory automation, drives, robotics, grid infrastructure, and more. AM65x processors include three PRU-ICSS (Programmable Real-time Unit for Industrial Communications) sub-systems which can be used for gigabit industrial Ethernet protocols such as Profinet, EtherCAT, Ethernet/IP, and others.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | SW (mm) | Ti | To | Endurance (h) | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | Ø D (mm) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 885012205056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 150 pF | ±10% | 50 | 0402 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 875105245014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSLP Aluminum Polymer Capacitors | 270 µF | ±20% | 10 | 6.3 x 7.7 | -55 °C up to +105 °C | 8 | – | – | 7.7 | 6.6 | – | – | 15" Tape & Reel | – | – | – | – | – | – | V-Chip SMT | – | – | – | 2000 | 2690 | 20 | 300 | 6.3 | ||
![]() | 971050151 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SSTIE Steel Spacer Stud, metric, internal/external | – | – | – | – | -55 °C up to +150 °C | – | – | – | 5 | – | – | – | Carton | – | – | – | – | – | – | – | 5 | M2.5 | M2.5 | – | – | – | – | – | |
![]() | 971300151 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SSTIE Steel Spacer Stud, metric, internal/external | – | – | – | – | -55 °C up to +150 °C | – | – | – | 30 | – | – | – | Carton | – | – | – | – | – | – | – | 5 | M2.5 | M2.5 | – | – | – | – | – | |
![]() | 74439346068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | – | – | – | 6060 | -40 °C up to +125 °C | – | – | – | 6.65 | 6.45 | 6.1 | – | – | 6.8 | 8.1 | 11.3 | 17.6 | 19.36 | 22 | SMT | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 885012205056 | SPEC | |
![]() | 875105245014 | SPEC | |
![]() | 971050151 | SPEC | – |
![]() | 971300151 | SPEC | – |
![]() | 74439346068 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | SW (mm) | Ti | To | Endurance (h) | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | Ø D (mm) | Samples |
|---|