IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments AFE031 | Demoboard BOOSTXL-AFE031-DF1

SunSpec-Compatible PLC BoosterPack™

Overview

TopologyOther Topology
Input voltage10 V
Output 13.3 V

Description

The BOOSTXL-AFE031-DF1 evaluation module features the AFE031, TI’s integrated power-line communication (PLC) analog front-end device. When paired with a supported C2000™ MCU LaunchPad™ development kit, the BoosterPack™ plug-in module offers a robust evaluation platform for PLC applications, specifically SunSpec Rapid Shutdown.

Features

  • Integrated powerline driver with thermal and overcurrent protection
  • Conforms to EN50065-1
  • PRIME certified
  • Large output swing: 12 VPP at 1.5 A (15-V supply)
  • Low power consumption: 15 mW (receive mode)
  • Programmable Tx and Rx filters
  • Supports EN50065 CENELEC bands A, B, C, D
  • Supports FSK, S-FSK, and OFDM
  • Supports PRIME, G3, IEC 61334
  • Receive sensitivity: 20 μVRMS, typical
  • Programmable Tx and Rx gain control
  • Four-wire serial peripheral interface
  • Two integrated zero crossing detectors
  • Two-wire transceiver buffer
  • 48-Pin QFN PowerPAD™ package
  • Extended junction temperature range: –40°C to +125°C

Typical applications

  • Solar
  • Lighting
  • eMetering / Pilot wire

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples
150060BS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 470 Blue 465 145 3.2 InGaN 140 0603 -40 °C up to +85 °C 1.6 0.8 0.7 Tape and Reel
150060RS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 625 Red 630 250 2 AlInGaP 140 0603 -40 °C up to +85 °C 1.6 0.8 0.7 Tape and Reel
885012206034SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)1 nF ±10% 16 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012206089SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)10 nF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
750510476SPEC
4 files Transformer EE13/7/4 13.72 19.8 10.16 Tray
Order Code Data­sheet Simu­lation
150060BS75000SPEC
150060RS75000SPEC
885012206034SPEC
885012206089SPEC
750510476SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples