IC manufacturers Texas Instruments

IC manufacturers (104)

Texas Instruments ADS8900B | Demoboard TIDA-01351

High-Resolution, High-SNR True Raw Data Conversion Reference Design for Ultrasound CW Doppler

Overview

TopologyOther Topology

Description

The TIDA-01351 is a continuous wave (CW) signal conditioning subsystem for ultrasound imaging systems (64-, 128-, 192-, 256-channel ultrasound system). This design features 20-bit fully differential simultaneous sampling with true raw data available for processing. This TI Design consists of a fullydifferential signal path for I and Q channels, each using high-performance SAR analog-to-digital converters (ADCs) (ADS8900B), fully-differential precision amplifiers (THS4551), a dual low-noise, lowdropout (LDO) voltage regulator (TPS7A8801), and a precision voltage reference (REF5050). The TIDA-01351 can be interfaced with the PH1-EVM controller through the multiSPI™ digital interface, and the performance can be evaluated using a PC-based application (GUI) from any PC through the USB interface.

Features

  • Two simultaneous channels (I and Q) fully-differential signal chain providing zero-latency true raw data With SNR of 101.2dB and ENOB of 16.45
  • 8-channel summing, filtering, buffering, and gain implemented in single-stage-high-bandwidth, low-power, low-noise, single supply
  • High sampliing rate of 1 MSPS allows flexibility in post-processing to improve SNR and resolution
  • Bandpass filtering for frequency range of 50 Hz to 20 kHz
  • Operates from single 6-V power supply with total power consumption of 258 mW
  • Designed using 20-bit, 1 MSPS SAR ADC (ADS8900B) with INL of 1ppm and SNR of 104.5dB

Typical applications

  • Mother and Neonatal Care Monitors / Ultrasound Scanners

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Ti
Ø ID(mm)
Ø OD(mm)
Qty.
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 1 µF, ±10%
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Packaging Unit4000 
Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M3, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +150 °C
Length5 mm
PackagingTape and Reel 
Inner ThreadM3 
Inner Diameter4.2 mm
Outer Diameter6 mm
Packaging Unit650 
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length5.08 mm
PackagingBag 
Pins
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Check availability