IC manufacturers Texas Instruments

IC manufacturers (106)

Texas Instruments ADS131A04 | Demoboard TIDA-00835

High Accuracy ±0.5% Current and Isolated Voltage Measurement Ref Design Using 24-Bit Delta-Sigma ADC

Overview

TopologyOther Topology
IC revision001

Description

The TIDA-00835 reference design allows for accurate voltage and current measurement using a bipolar input configuration by incorporating a four- channel, 24-bit simultaneously-sampling differential input Delta-Sigma ADC over wide dynamic range. The ADC is configured to measure ±2.5 V bipolar input. The inputs are scaled to ADC measurement range of ±2.5V using a fixed gain amplifier. This AFE chains two ADCs together using a common external clock to expand the number of input channels to eight while simultaneously sampling all of the input channels. By having more measurement channels per module, overall system cost is reduced.

Features

REMARK:~ BOM IS ADDED WITH EVAL BOARD PDF

Data Acquisition

  • Four Channel, Simultaneous-Sampling, 24-BitDelta-Sigma ADS131A04 ADC-Based AFEmeasures Wide Inputs Accurately Within ±0.5%
  • Synchronization Between Two ADCs forExpanding Input Channels (Eight Total)
    • Analog Inputs
  • Current Input Measurement with on-board burdenresistor and External Current Transformer
  • Interfaces to Output of TIDA-00777-Rogowskisensor With Active Hardware Integrator
  • Voltage Measurement Using Potential Divider (replacing conventional PT Potential Transformer orinstrument Transformer ) With Isolation Amplifier (AMC1301 - Reinforced Isolation) or Without Isolation
  • AMC1301 output Compatible With ADC Configuredfor Bipolar (±2.5-V)
    • Provision for ±2.5-V AVDD Power Supply and 3.3-VDVDD Power Supply for Host Interface
    • ADC Reference Configurable to 4 V to Measure±4-V Input in Bipolar Mode to IncreaseDynamic Range (with ±5-V on Board)
    • Interfaces with ARM® Cortex®-M4F BasedLow-Power MCU (MSP432P401R) forProcessing Analog Inputs

Typical applications

  • MCCB
  • Protection Relay
  • Data Terminal Unit
  • Power Quality Analyzers
  • Feeder Terminal Unit

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (RMS))
L(mm)
W(mm)
H(mm)
Mount
Pins
Type
IR(A)
Working Voltage(V (AC))
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 5 V (DC)
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.65 A
Type of InsulationReinforced 
Switching Frequency 300 - 620
Voltage-µSecond10 Vµs
Turns Ratio1:1.3 
Inductance340 µH
Insulation Test Voltage5000 V (RMS)
Length9.14 mm
Width12.7 mm
Height7.62 mm
MountSMT 
Operating Temperature -40 °C up to +125 °C
Check availability
SPECWR-PHD Pin Header - Dual, –, –
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Length12.7 mm
MountTHT 
Pins10 
TypeStraight 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Check availability