IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments ADC3643 | Demoboard ADC3643EVM

ADC3643 dual, 14-bit, 1-MSPS to 65-MSPS, low-noise, ultra-low-power ADC evaluation module

Overview

TopologyADC

Description

The ADC3643 evaluation module (EVM) demonstrates the performance of the ADC3643, which is an ultra-low-power, high-linearity, analog-to-digital converter (ADC). Onboard voltage regulation and flexible analog input options allow easy evaluation for many different applications.For a complete evaluation system, use the TSW1400EVM data capture card (sold separately) and high-speed data converter pro software (DATACONVERTERPRO-SW). When interfacing to TSW1400EVM via an FPGA mezzanine card (FMC) connector, data capture (up to 512 MB) of the serial CMOS interfaces can be evaluated, including real and complex decimation modes.

Features

  • Parallel/serial CMOS interface
  • USB powered with onboard power regulation
  • Pin compatible with ADC364x products
  • THS4541 FDA and Balun-coupled inputs allow for flexible evaluation
  • TSW1400EVM and DATACONVERTERPRO-SW allow for easy data capture
  • FMC connector allows for easy integration with FPGA development platforms

Typical applications

  • Industrial monitoring, Thermal imaging, Imaging and sonar, High-speed control loops, Instrumentation, Smart grids, Spectroscopy, Radar, Source measurement unit, Substation automation
  • Power quality
  • High-speed data acquisition, Software defined radio, Communications infrastructure, GPS receiver, Sonar

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
885012206052SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)1 µF ±10% 16 0603 -55 °C up to +125 °C 100.1 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207026SPEC
8 files WCAP-CSGP MLCCs 10 V(DC)10 µF ±10% 10 0805 -55 °C up to +125 °C 100.01 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel
74279271SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 0402 -55 °C up to +125 °C 1 0.5 0.5 0.25 120 200 600 MHz 1100 0.2 Wide Band
Order Code Data­sheet Simu­lation
885012206052SPEC
885012207026SPEC
74279271SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples