IC manufacturers Texas Instruments

IC manufacturers (106)

Texas Instruments 74AHC594PWR | Demoboard TIDA-00550

Dual Channel-to-Channel Isolated Universal Analog Input Module for PLC Reference Design

Overview

TopologyOther Topology
IC revisionE1

Description

8-Bit Shift Registers With Output Registers

Features

  • Measurement up to ±12 V
  • Current Measurement up to ±55 mA
  • Thermocouple and 2-, 3-, 4-Wire RTD Support
  • 4- to 20-mA Loop Power Supply
  • Passive Analog Front-End
  • Analog Bandwidth up to 1 kHz
  • Small Burden Resistor of 27.4 Ω
  • Accuracy:– < 0.002% (25°C)– < 0.05% (–35°C to 85°C)
  • Simultaneous 50- and 60-Hz Rejection
  • IEC61000-4-5 class II (±1 kV at 42 Ω)
  • HART Ready (Requires TIDA-00549 Plug-in Board)

Typical applications

  • 3.3-V to 12-V, 5-V to 12-V Boost Converter
  • Glucose Meter
  • OLED Power Supply

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability