IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics L6984 | Demoboard P-NUCLEO-USB001

STM32 Nucleo pack for USB Type-C™ and Power Delivery

Overview

TopologyOther Topology
IC revision3

Description

The STM32 Nucleo pack for USB Type-C™and Power Delivery (P-NUCLEO-USB001) is adevelopment tool to learn and develop solutionsbased on USB Type-C™and USB Power Deliverytechnologies.

Features

 Two DRP USB Type-C™ receptacles

  • USB 2.0 full-speed data communicationinterface as peripheral
  • VBUS load and discharge switches
  • VCONN switches
  • Voltage and current sensing for VBUSmonitoring
  • EMI filters
  • A power connector to interface with externalpower supply (not supplied)

Typical applications

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 68 µH, 0.75 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance68 µH
Rated Current0.75 A
Saturation Current0.56 A
Self Resonant Frequency10 MHz
MountSMT 
DC Resistance350 mΩ
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, 2 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current2 A
MountSMT 
Impedance @ 100 MHz30 Ω
Maximum Impedance55 Ω
Maximum Impedance1000 MHz 
Rated Current 23000 mA
DC Resistance25 mΩ
TypeHigh Current 
Check availability