IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics L5988D

4 A continuous (more than 5 A pulsed) step-down switching

Overview

TopologyBuck Converter
Input voltage2.9-18 V
Switching frequency360-440 kHz
Output 12.9 V / 4 A

Description

The L5988D is a monolithic step down power switching regulator able to deliver a continuos output current of 4 A to the load in most of the application conditions limited only by the thermal performance . The device is able to deliver more than 5 A to the load for a maximum time which is dependent on the thermal impedance of the system and the specific operating conditions.

The input voltage can range from 2.9 V to 18 V. The device is capable of 100% duty cycle operation thanks to the embedded high side PMOS switch which doesn’t need external bootstrap capacitor to be driven.

The internal switching frequency is adjustable by external resistor and can be set continuously from 100 kHz to 1 MHz. The L5988D can also be synchronized to an external frequency signal driven to the SYNCH pin I/O pin.

Features

  • 4 A output current (more than 5 pulsed)
  • Operating input voltage from 2.9 V to 18 V
  • External 1.8 V ± 2% reference voltage
  • Output voltage from 0.6 to input voltage
  • MLCC compatible
  • 200 ns TON
  • Programmable UVLO matches 3.3 V, 5 V and
  • 12 V bus
  • FSW programmable up to 1 MHz
  • Voltage feed-forward
  • Zero-load current operation
  • Programmable current limit on both switches
  • Programmable sink current capability
  • Pre-bias start up capability
  • Thermal shutdown

Typical applications

  • HC LED driving
  • Industrial: DC-DC modules, factory automation
  • Consumer: STB, DVD, LCD TV, VCR, car
  • Computer and peripherals: printers, audio /
  • Networking: XDSL, modems, routers and

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 3.3 µH, 8.1 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current8.1 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%11 A
DC Resistance17.2 mΩ
Self Resonant Frequency43 MHz
MaterialSuperflux 
Packaging Unit1000 
Check availability