IC manufacturers STMicroelectronics

IC manufacturers (96)

STMicroelectronics L5964 | Demoboard AEK-POW-100W4

Overview

TopologyBuck Converter
IC revisionV1

Description

The AEK-POW-100W4V1 is a very compact DC-DC converter for automotive and transportation applications which allows regulating the output voltage in the following modes: fixed outputs and Programmable Power Supply (PPS) in 20 mV steps. AEK-POW-100W4V1 IMAGEThe board allows setting the output current from a min. of 0.05 A to a max. of 5 A for the entire output voltage range in 50 mA steps. It features several protection systems, such as short-circuit, overcurrent and thermal protection. The AutoDevKit software library includes dedicated components able to configure and drive the board via ST microcontrollers.

Features

  • Up to 100 W power on a single DC-DC channel
  • Input voltage range: 6 V to 26 V
  • MCU selectable fixed outputs: 3.3 V, 5 V, 9 V, 15 V, 20 V
  • Programmable max. output current up to 5 A in steps of 50 mA
  • Programmable output voltages: 20 mV steps from 3.3 to 11 V
  • Short-circuit, overcurrent and thermal protections
  • Size: 84.7 mm x 81.3 mm
  • Included in the AutoDevKit initiative
  • RoHS compliant

Typical applications

  • Automotive

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
RESR
(mΩ)
ILeak
(µA)
Ø D
(mm)
PinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples
150060YS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 590 Yellow 595 120 2 AlInGaP 140 0603 -40 °C up to +85 °C 1.6 0.8 -40 °C up to +85 °C 0.7 Tape and Reel
885012206085SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)2.2 nF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012207026SPEC
8 files WCAP-CSGP MLCCs 10 V(DC)10 µF ±10% 10 0805 -55 °C up to +125 °C 100.01 GΩ X7R Class II 2 1.25 0.5 1.25 7" Tape & Reel
885012207083SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)330 pF ±10% 50 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.5 0.8 7" Tape & Reel
885012207086SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)1 nF ±10% 50 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.5 0.8 7" Tape & Reel
885012207087SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)1.5 nF ±10% 50 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.5 0.8 7" Tape & Reel
885012207091SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)6.8 nF ±10% 50 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.5 0.8 7" Tape & Reel
885012207092SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)10 nF ±10% 50 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.5 0.8 7" Tape & Reel
885012207098SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)100 nF ±10% 50 0805 -55 °C up to +125 °C 2.55 GΩ X7R Class II 2 1.25 0.5 0.8 7" Tape & Reel
885012208093SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)1 µF ±10% 50 1206 -55 °C up to +125 °C 30.5 GΩ X7R Class II 3.2 1.6 0.6 1.6 7" Tape & Reel
61301821821SPEC
6 files WR-PHD 2.54 mm Dual Socket Header -40 °C up to +105 °C1000 MΩ 23.36 18 Dual Socket Header Straight 3 Tray
875115655015SPEC
7 files WCAP-PSHP Aluminum Polymer Capacitors56 µF ±20% 35 8.0 x 11.7 -55 °C up to +105 °C 12 11.7 8.3 5000 -55 °C up to +105 °C 2300 35 600 8 15" Tape & Reel
885012207098RSPEC
6 files WCAP-CSGP MLCCs 50 V(DC)100 nF ±10% 50 0805 -55 °C up to +125 °C 2.55 GΩ X7R Class II 2 1.25 0.5 0.8 13" Tape & Reel
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
RESR
(mΩ)
ILeak
(µA)
Ø D
(mm)
PinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples