IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics CR95HF-VMD5T | Demoboard X-NUCLEO-NFC03A1

NFC card reader expansion board based on CR95HF for STM32 Nucleo

Overview

TopologyOther Topology
IC revision2

Description

The X-NUCLEO-NFC03A1 (see Figure 1) is an NFC card reader evaluation board based on CR95HF-VMD5T to enable expansion of the STM32 Nucleo boards.The CR95HF manages frame coding and decoding in Reader mode for standard applications, such as NFC, proximity and vicinity standards.The CR95HF embeds an analog front end to provide the 13.56 MHz air interface.The CR95HF supports ISO/IEC 14443 Type A and B, ISO/IEC 15693 (single or double subcarrier) and ISO/IEC 18092 communication protocols, besides being MIFARE® Classic compatible1. It also supports the detection, reading and writing of NFC Forum Type 1, 2, 3 and 4 tags.The CR95HF features an optimized power management scheme, including tag detection mode.Communication with the Host Controller is ensured through Serial Peripheral Interface (SPI) Slave or Universal Asynchronous Receiver/Transmitter (UART).The X-NUCLEO-NFC03A1 is compatible with the ST Arduino™ UNO R3 connector pin assignment.

Features

  • NFC (Near Field Communication) card reader evaluation board based on CR95HF, designed for expansion of STM32 Nucleo boards
  • Reader/Writer modes supported
  • 47 mm x 34 mm, four turns, 13.56 MHz inductive antenna etched on PCB, and associated tuning circuit
  • RF communication ◾ISO/IEC 14443 (A and B)
  • ISO/IEC 15693
  • ISO/IEC 18092
  • MIFARE® Classic compatible
  • Equipped with Arduino™ UNO R3 connector
  • Four general purpose LEDs
  • Scalable solution, capable of cascading multiple boards for larger systems
  • Free comprehensive development firmware library and examples for CR95HF, compatible with STM32Cube firmware
  • FCC certified
  • RoHS compliant

More information

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 600 Ω, 3000 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance3000 Ω
Maximum Impedance180 MHz 
Rated Current 2900 mA
DC Resistance0.5 Ω
TypeHigh Speed 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 2200 Ω, 3000 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz2200 Ω
Maximum Impedance3000 Ω
Maximum Impedance80 MHz 
Rated Current 2800 mA
DC Resistance0.6 Ω
TypeWide Band 
–Check availability