IC manufacturers STMicroelectronics

IC manufacturers (96)

STMicroelectronics CR95HF

13.56-MHz multi-protocol contactless transceiver IC with SPI and UART serial access

Overview

TopologyBoost Converter
IC revision10

Description

The CR95HF is an integrated transceiver IC for contactless applications.

The CR95HF manages frame coding and decoding in Reader mode for standard applications such as near field communication (NFC), proximity and vicinity standards.

The CR95HF embeds an Analog Front End to provide the 13.56 MHz Air Interface.

The CR95HF supports ISO/IEC 14443 Type A and B, ISO/IEC 15693 (single or double subcarrier) and ISO/IEC 18092 communication protocols.

The CR95HF also supports the detection, reading and writing of NFC Forum Type 1, 2, 3 and 4 tags.

Features

  • Operating modes supported:
  • Reader/Writer
  • Hardware features
  • Dedicated internal frame controller
  • Highly integrated Analog Front End (AFE) for RF communications
  • Transmission and reception modes
  • Optimized power management
  • Tag Detection mode
  • RF communication @13.56 MHz
  • ISO/IEC 14443 Type A and B
  • ISO/IEC 15693
  • ISO/IEC 18092
  • MIFARE® Classic compatible (a) (b)
  • Communication interfaces with a Host Controller
  • Serial peripheral interface (SPI) Slave interface
  • Universal asynchronous
  • receiver/transmitter (UART)
  • Up to 528-byte command/reception buffer (FIFO)
  • 32-lead, 5x5 mm, very thin fine pitch quad flat
  • (VFQFPN) ECOPACK®2 package

Typical applications

  • ST Dual Interface EEPROM
  • ISO/IEC 14443-3 Type A and B tags
  • ISO/IEC 15693 tags
  • ISO/IEC 18000-3M1 tags
  • NFC Forum tags: Types 1, 2, 3 and 4
  • ST long-range interface (LRI) tags
  • ST short-range interface (SRI) tags

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792042SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 600 3000 180 MHz 900 0.5 High Speed
Order Code Data­sheet Simu­lation
742792042SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples