IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics ALTAIR04-900

Off-line all-primary-sensing switching regulator

Overview

TopologyOther Topology
IC revision3

Description

ALTAIR04-900 is a high-voltage all-primary-sensing switcher intended for operating directly from the rectified mains with minimum external parts. It combines a high-performance low-voltage PWM controller chip and a 900 V avalanche-rugged power section in the same package.

Features

  • Primary side constant voltage operations with no optocoupler
  • Adjustable and main-independent maximum output current for safe operations during overload/short circuit conditions
  • 900 V avalanche rugged internal power section
  • Quasi-resonant valley switching operation
  • Low standby consumption
  • Overcurrent protection against transformer saturation and secondary diode short circuit
  • SO16 package

Typical applications

  • SMPS for energy metering
  • AC-DC adapters
  • Auxiliary power supplies for 3-phase input industrial systems

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
VOut2(V)
IOut2(A)
Vaux(V)
fswitch(kHz)
L(mH)
NPRI : NSEC : NAUX
Size
IR(A)
L1(mH)
RDC max.(Ω)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLSTM Offline Flyback Transformers, 88 - 265 V (AC), 4.5 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 88 - 265 V (AC)
Output Voltage 14.5 V
Output Current 10.15 A
Output Voltage 213 V
Output Current 20.42 A
Auxiliary Voltage12 V
Switching Frequency 55
Inductance2 mH
Turns Ratio27.67:1:3.17:1.22 
SizeEE16/7/5 
–
–
–
–
Insulation Test Voltage4500 V (AC)
–
Length18 mm
Width16.5 mm
Height18 mm
MountTHT 
–Check availability
SPECWE-LF Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance10 mH
–
SizeSV 
Rated Current0.7 A
Inductance [1]10 mH
DC Resistance [1]0.55 Ω
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length18 mm
Width12.8 mm
Height19.8 mm
MountTHT 
–Check availability