Topology | Positive to Negative Converter |
Switching frequency | 20 kHz |
IC revision | 1 |
The STEVAL-HKI001V1 is an industrial drive evaluation system designed to demonstrate the capabilities of the A2C35S12M3-F IGBT power module for motor control applications.It offers a solution for single- or three-phase main input with a converter inverter brake (CIB) topology able to handle a motor current up to 35 A (power module maximum current rating).The hardware platform is a stackable solution consists of the power stage (STEVAL-CTM002V1), which contains the power module and current sensing circuitry, and the driving kit (STEVAL-CTM001V1) connected via external connectors.The STEVAL-CTM001V1 driving kit consists of a STEVAL-CTM001V1C control board based on the STM32F303RBT7 microcontroller able to execute the field oriented control (FOC) algorithm to obtain the best performance in all motor control applications, and the STEVAL-CTM001V1D driving board based on the new galvanically isolated STGAP1AS gapDRIVE™, with suitable circuitry to drive the embedded IGBTs in the power module.The control board has RS232 and CAN external interfaces to let you monitor and control your application on the evaluation system via PC.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | ISAT (A) | RDC (mΩ) | fres (MHz) | IRP,40K (A) | Size | Version | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Pins | Rows | H (mm) | Gender | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74404054150 | SPEC | 8 files | WE-LQS SMT Power Inductor | 15 | 2.2 | 86 | 22 | – | 5040 | – | – | – | – | – | – | – | – | – | 4 | – | 2 | – | |||
7447715470 | SPEC | 8 files | WE-PD SMT Power Inductor | 47 | 2.1 | – | 9.7 | 3.05 | 1245 | Standard | – | – | – | – | 125 | – | 2 | – | 4.5 | – | 1.95 | – | |||
744771168 | SPEC | 8 files | WE-PD SMT Power Inductor | 68 | 2.2 | – | 7.6 | 3.55 | 1260 | Standard | – | – | – | – | 105 | – | 2 | – | 6 | – | 2 | – | |||
742792625 | SPEC | 8 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | 0603 | SMT | 120 | 180 | 400 MHz | 2000 | 50 | High Current | – | – | 0.8 | – | 1.5 | – | |||
61300415721 | SPEC | – | 6 files | WR-PHD 2.54 mm Socket Header Bottom Entry | – | – | – | – | – | – | – | – | – | – | – | – | Bottom Entry | 4 | Single | – | Socket Header | 3 | Tube | ||
61301015721 | SPEC | – | 6 files | WR-PHD 2.54 mm Socket Header Bottom Entry | – | – | – | – | – | – | – | – | – | – | – | – | Bottom Entry | 10 | Single | – | Socket Header | 3 | Tube |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74404054150 | SPEC | ||
7447715470 | SPEC | ||
744771168 | SPEC | ||
742792625 | SPEC | ||
61300415721 | SPEC | – | |
61301015721 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | ISAT (A) | RDC (mΩ) | fres (MHz) | IRP,40K (A) | Size | Version | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Pins | Rows | H (mm) | Gender | IR (A) | Packaging | Samples |
---|