IC manufacturers Southchip

IC manufacturers (103)

Southchip SC8002 | Demoboard SC8002 EVM C25.2

SC8002 Synchronous Buck Converter Reference Design Report

Overview

TopologyBuck Converter
Input voltage5-36 V
Switching frequency80-600 kHz
Output 112 V / 2.7 A
IC revision1.0

Description

synchronous buck converter

Features

  • High efficiency
  • Available two channels of constant current and voltage output
  • Maximum power limit
  • Available PFM/ PWM
  • DET control function
  • Line loss compensation
  • Adjustable frequency 80~600 kHz
  • Abnormal state protection: OVP, OCP, OTP ect.

Typical applications

  • Industrial instrumentation
  • Multi-channel wall charging/ Car adapter
  • USB hub

More information

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Samples
WE-HCI SMT Flat Wire High Current Inductor, 9.2 µH, 14.4 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance9.2 µH
Performance Rated Current14.4 A
Saturation Current @ 10%5 A
Saturation Current @ 30%10.5 A
DC Resistance7.8 mΩ
Self Resonant Frequency26 MHz
MaterialWE-PERM