Topology | Buck Converter |
Input voltage | 37-57 V |
Output 1 | 24 V / 3 A |
Output 2 | 12 V / 6 A |
IC revision | 1 |
The Ag5600 is IEEE802.3bt Draft compliant PD module is designed for high power POE applications. Depending on cable length it can output up to 85W when supplied from an IEEE802.3bt PSE. This total solution includes 1.5kV of isolation, PoE signature and an integral DC to DC converter for 12 or 24V output.
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | IR (A) | Working Voltage (V (DC)) | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (mW) | VClamp max. (V) | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150141RS73100 | SPEC | 6 files | WL-SMTW SMT Mono-color TOP LED Waterclear | 625 | Red | 630 | 300 | 2 | AlInGaP | 120 | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | 3.5 | – | – | – | – | 72 | – | – | – | – | – | -40 °C up to +85 °C | – | SMT | – | – | – | 1.9 | – | – | – | Tape and Reel | |||
860010375017 | SPEC | 7 files | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | 1000 µF | 16 | 2000 | -40 °C up to +85 °C | 869 | 160 | 16 | 5 | 10 | 16 | ATBF160102M016DSPAAB000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Ammopack | |||
694108301002 | SPEC | – | 6 files | WR-DC DC Power Jack Right Angled (6.4) | – | – | – | – | – | – | – | 5 | 30 | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | THT | – | – | – | – | – | Right Angled | 5 | Bag | ||
749052050 | SPEC | 8 files | WE-LAN 10G Transformer 10Gbit Base-T | – | – | – | – | – | – | – | – | – | – | – | – | 0 °C up to +70 °C | – | – | – | 1270 | – | 18.29 | – | – | – | – | – | – | 10G Base-T | 1 | PoE+ (up to 1 A) | No | 0 °C up to +70 °C | 1500 | SMT | 180 | 24 | – | 9.05 | – | PoE+ | – | – | |||
824500581 | SPEC | – | 6 files | WE-TVSP Power TVS Diode | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | 4.24 | SMAJ58A | 58 | 67.8 | 4.3 | 400000 | 93.6 | – | – | – | – | -65 °C up to +150 °C | – | SMT | – | – | – | 2.25 | – | – | – | – | ||
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | 250 | – | – | – | – | – | – | – | 2.54 | – | 5.08 | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | THT | – | 2 | Single | – | Pin Header | Straight | 3 | Bag | ||
61300311121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | 250 | – | – | – | – | – | – | – | 2.54 | – | 7.62 | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | THT | – | 3 | Single | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
150141RS73100 | SPEC | ||
860010375017 | SPEC | ||
694108301002 | SPEC | – | |
749052050 | SPEC | ||
824500581 | SPEC | – | |
61300211121 | SPEC | – | |
61300311121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | IR (A) | Working Voltage (V (DC)) | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (mW) | VClamp max. (V) | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|