| Topology | Buck Converter |
| Input voltage | 3.8-40 V |
| Switching frequency | 510-630 kHz |
| Output 1 | 3.5 A |
| IC revision | 1.0 |
3.8V-40V Vin, 3.5A High Efficiency Synchronous Step-down DCDC Converter with Internal CompensationThe SCT2433 is 3.5A synchronous buck converters with wide input voltage, ranging from 3.8V to 40V, which integrates an 80mΩ high-side MOSFET and a 50mΩ low-side MOSFET. The SCT2431, adopting the peak current mode control, supports the Pulse Skipping Modulation (PSM) with typical 25uA low quiescent current which assists the converter on achieving high efficiency at light load or standby condition.The SCT2433 features internal soft start with 570kHz switching frequency. The converter allows power conversion from high input voltage to low output voltage with a minimum 100ns on-time of high-side MOSFET. It also supports Low Drop-Out LDO operation at low voltage difference from input to output condition.The SCT2433 is an Electromagnetic Interference (EMI)friendly buck converter with implementing optimizeddesign for EMI reduction. The SCT2433 features Frequency Spread Spectrum FSS with ±6% jittering span of the switching frequency and modulation rate 1/512 of switching frequency to reduce the conducted EMI.The SCT2433 offers cycle-by-cycle current limit and hiccup over current protection, thermal shutdown protection, output over-voltage protection and input voltage under-voltage protection. The device is available in an 8-pin thermally enhanced SOP-8 package.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L(µH) | IRP,40K(A) | ISAT,10%(A) | ISAT,30%(A) | RDC(mΩ) | fres(MHz) | Material | Qty. | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | SPECWE-HCI SMT Flat Wire High Current Inductor, 5.5 µH, 12 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-HCI SMT Flat Wire High Current Inductor | Inductance5.5 µH | Performance Rated Current12 A | Saturation Current @ 10%4.5 A | Saturation Current @ 30%12 A | DC Resistance10.3 mΩ | Self Resonant Frequency30 MHz | MaterialSuperflux | Packaging Unit700 | –Check availability |
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |