IC manufacturers Silicontent Technology

IC manufacturers (99)

Silicontent Technology SCT12A2

2.7V-20V Vin, 15A Switch Current, Synchronous Boost Converter with Load Disconnection Control

Overview

TopologyBoost Converter
Input voltage2.7-20 V
Switching frequency200-1000 kHz
Output 121 V / 15 A
IC revision1.0

Description

The SCT12A2 is a high efficiency, fully integrated synchronous boost converter with a 13mΩ high-side MOSFET and a 11mΩ low-side MOSFET, supporting 2.7V to 20V input voltage range and up to 15-A switch current. The switch current limit can be adjusted with an external resistor. The device adapts constant off-time peak current control to provide fast transient response. An external compensation network allows flexibility setting loop dynamics to achieve optimal transient performance at different load conditions. Using MODE pin sets either Pulse Frequency Modulation (PFM) operation or forced Pulse Width Modulation (PWM) operation. The SCT12A2 offers the gate control for an external P-channel MOSFET to disconnect load from boost converter output. This safety feature prevents the damage on load from input shooting through to output in shutdown condition. The SCT12A2 monitors both output voltage and feedback voltage to protect over-voltage condition. It features cycle-by-cycle peak current limit and thermal shutdown protection when the device over loads current. SCT12A2 is available in a low-profile package DFN-20L 3.5mmx4.5mmx0.9mm with enhanced thermal power pad.

Features

  • Wide 2.7V-20V Input Voltage Range
  • Wide 4.5V-21V Output Voltage Range
  • 13mΩ/11mΩ Rdson Internal Power MOSFETs
  • Up to 15A Switch Current and Programmable Peak Current Limit
  • Adjustable 200K-1.0MHz Switching Frequency:
  • PFM Mode
  • Programmable Soft Start
  • Output and Feedback Overvoltage Protection
  • Thermal Shutdown Protection at 150°C
  • DFN-20 3.5mmx4.5mm Package

Typical applications

  • Power Bank
  • Type-C Power Delivery
  • Bluetooth Audio

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
7443552150SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 1.5 18 6.5 17 5.3 63 WE-PERM
Order Code Data­sheet Simu­lation
7443552150SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples