IC manufacturers Silicon Laboratory Inc.

IC manufacturers (108)

Silicon Laboratory Inc. WGM110A1Mv1 | Demoboard BRD4320A

WGM110 Wifi Module Radio Board

Overview

TopologyOther Topology
IC revisionA01

Description

Wizard Gecko WGM110 Wi-Fi® Module Radio Board Reference ManualThe easy to use Silicon Labs Wizard Gecko WGM110 Wi-Fi Module offers best-in-classsize with high RF performance for long range.WGM110 Module combines an integrated antenna, a high performance Wi-Fi transceiver,an energy efficient 32-bit MCU and a ready to use all inclusive Wi-Fi software andSDK.A reliable, secure and flexible protocol stack together with the features listed above andthe required certifications offer a rapid Time to Market solution. Silicon Labs' BGScript™scripting language allows standalone application design without the need for an externalhost CPU.

Features

  • Wi-Fi Module: WGM110
  • 802.11b/g/n compliant
  • TX power: +16 dBm
  • RX sensitivity: -98 dBm
  • CPU core: 32-bit ARM® Cortex-M3
  • Flash memory: 1 MB
  • RAM: 128 kB
  • microSD card slot
  • USB 2.0 micro-B connector (Device Modesupport)
  • Modular certification
  • FCC
  • IC
  • Japan
  • Korea
  • CE compliant
  • Fully plug-in compatible with Silicon LabsWireless Starter Kit Mainboard(BRD4001A)REMARK: Schematic and BOM is added

Parts approved by Silicon Laboratory Inc.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 220 Ω, 330 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz220 Ω
Maximum Impedance330 Ω
Maximum Impedance300 MHz 
Rated Current 22000 mA
DC Resistance0.05 Ω
TypeHigh Current 
Check availability