IC manufacturers Silicon Laboratory Inc.

IC manufacturers (95)

Silicon Laboratory Inc. EFR32MG1P232F256GM48 | Demoboard BRD4152A

EFR32MG1 BRD4152A 2400/434 MHz 10 dBm Radio Board

Overview

TopologyOther Topology
IC revisionA01

Description

The BRD4152A Radio Board supports dual-band operation with its integrated sub-GHz ISM band and 2.4 GHz band transceivers. Thesub-GHz section is designed to the operate in the European ETSI 433.05-434.79 MHz band with an external whip antenna, the 2.4 GHzsection is designed to operate at the 2400-2483.5 MHz band band with the on-board printed antenna. The matching networks are optimizedto 10 dBm output power.

Features

  • Wireless SoC:EFR32MG1P232F256GM48
  • CPU core: ARM Cortex-M4 with FPU
  • Flash memory: 256 kB
  • RAM: 32 kB
  • Operation frequency: 2.4 GHz + 434 MHz
  • Transmit power: 10 dBm
  • Integrated PCB antenna, UFL connector(optional).
  • Crystals for LFXO and HFXO: 32.768 kHzand 38.4 MHz.

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
74279266SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 1000 1350 140 MHz 650 0.6 Wide Band
Order Code Data­sheet Simu­lation
74279266SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples