IC manufacturers Silicon Laboratory Inc.

IC manufacturers (96)

Silicon Laboratory Inc. EFR32MG14P733F256GM48 | Demoboard BRD4169B

EFR32MG14 BRD4169B 2400/915 MHz 19 dBm Radio

Overview

TopologyOther Topology
IC revisionA03

Description

BRD4169B is a plug-in board for the Wireless Starter Kit Mainboard. It is a complete referencedesign for the EFR32MG14 Wireless SoC, with matching networks for 19 dBmoutput power, a 2.4 GHz PCB antenna, and an SMA connector for the 915 MHz band.

Features

  • EFR32MG14 Mighty Gecko Wireless SoCwith 256 kB Flash, and 32 kB RAM(EFR32MG14P733F256GM48)
  • Dual band integrated radio transceiver
  • 19 dBm output power
  • Inverted-F PCB antenna (2.4 GHz)
  • SMA antenna connector (915 MHz)
  • 8 Mbit low-power serial flash for over-theairupgrades.

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
74279266SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 1000 1350 140 MHz 650 0.6 Wide Band
Order Code Data­sheet Simu­lation
74279266SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples