IC manufacturers Silicon Laboratory Inc.

IC manufacturers (96)

Silicon Laboratory Inc. EFR32MG13P733F512GM48 | Demoboard BRD4167A

EFR32MG13 BRD4167A 2400/868 MHz 10 dBm Radio Board

Overview

TopologyOther Topology
IC revisionA00

Description

BRD4167A, Mighty Gecko Radio Board plugs into the Wireless Starter Kit Mainboard, which is provided with the Mighty Gecko Starter Kit and gives access to display, buttons and additional features from Expansion Boards. With the supporting Simplicity Studio suite of tools, developers can take advantage of graphical wireless application development, mesh networking debug and packet trace and visual energy profiling and optimization. The board also serves as an RF reference design for applications targeting 2.4 GHz and 868 MHz dual band wireless operation with 10 dBm output power

Features

  • EFR32MG13 Mighty Gecko Wireless SoCwith 512 kB Flash and 64 kB RAM(EFR32MG13P733F512GM48).
  • Inverted-F PCB antenna (2.4 GHz band)
  • SMA connector (868 MHz band)
  • 8 Mbit low-power serial flash for over-theairupgrades.

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
74279266SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 1000 1350 140 MHz 650 0.6 Wide Band
Order Code Data­sheet Simu­lation
74279266SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples