IC manufacturers Silicon Laboratory Inc.

IC manufacturers (96)

Silicon Laboratory Inc. EFR32MG13P632F512GM48 | Demoboard BRD4159A

EFR32MG13 BRD4159A 2.4 GHz 10 dBm Radio Board Full Design

Overview

TopologyOther Topology
IC revisionA02

Description

The BRD4159A Mighty Gecko Radio Board enables developers to develop Zigbee®,Thread, Bluetooth® low energy and proprietary wireless applications. The board containsa 2.4 GHz Mighty Gecko Wireless System on Chip and it optimized for operating at10 dBm output power. Radiated and conducted testing is supported with the on-boardprinted antenna and UFL connector.The BRD4159A Mighty Gecko Radio Board plugs into the Wireless Starter Kit Mainboard,which is provided with the Mighty Gecko Starter Kit and gives access to display,buttons and additional features from Expansion Boards. With the supporting SimplicityStudio suite of tools, developers can take advantage of graphical wireless applicationdevelopment; mesh networking debug and packet trace; and visual energy profiling andoptimization. The board also serves as an RF reference design for applications targeting2.4 GHz wireless operation with 10 dBm output power.

Features

  • Wireless SoC:EFR32MG13P632F512GM48
  • CPU core: ARM Cortex®-M4 with FPU
  • Flash memory: 512 kB
  • RAM: 64 kB
  • Operation frequency: 2.4 GHz
  • Transmit power: 10 dBm
  • Integrated PCB antenna, UFL connector(optional).
  • Crystals for LFXO and HFXO: 32.768 kHz

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
74279266SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 1000 1350 140 MHz 650 0.6 Wide Band
Order Code Data­sheet Simu­lation
74279266SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples