IC manufacturers Silicon Laboratory Inc.

IC manufacturers (96)

Silicon Laboratory Inc. EFR32MG12P433F1024GL125 | Demoboard BRD4163A

EFR32MG12 BRD4163A 2400/868 MHz 10 dBm Radio Board

Overview

TopologyOther Topology
IC revisionA02

Description

Silicon Labs BRD4163A EFR32MG12 2.4GHz & 868MHz 10dBm Radio Board allows for developing with Zigbee®, Thread, Bluetooth® low energy and proprietary wireless applications. The board contains a 2.4GHz and 868MHz Dual Band Mighty Gecko Wireless System on Chip and is optimized for operation with 10dBm output power.With the supporting Simplicity Studio suite of tools, developers can take advantage of graphical wireless application development; mesh networking debug and packet trace; and visual energy profiling and optimization. The board also serves as an RF reference design for applications targeting 2.4GHz and 868MHz Dual Band wireless operation with 10dBm output power.

Features

  • Wireless SoC: EFR32MG12P433F1024GL125
  • CPU core: ARM Cortex®-M4 with FPU
  • Flash memory: 1024kB
  • RAM: 256kB
  • Operation frequency: 2.4GHz + 868MHz
  • Transmit power: 10dBm
  • 2.4 GHz: Integrated PCB antenna, UFL connector (optional)
  • 868 MHz: Single SMA connector both for transmit and receive
  • Touch Slider
  • Crystals for LFXO and HFXO: 32.768kHz and 38.4MHz

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
74279266SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 1000 1350 140 MHz 650 0.6 Wide Band
Order Code Data­sheet Simu­lation
74279266SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples