IC manufacturers Silicon Laboratory Inc.

IC manufacturers (107)

Silicon Laboratory Inc. EFR32FG1P132F256GM48-B0 | Demoboard BRD4252A

EFR32FG 2.4GHz 19.5 dBm Radio Board

Overview

TopologyOther Topology
IC revisionA01

Description

The EFR32FG family of Wireless SoCs deliver a high performance,low energy wireless solution integrated into a small formfactor package.By combining a high performance 2.4 GHz RF transceiver with an energy efficient 32-bitMCU, the family provides designers the ultimate in flexibility with a family of pin-compatibledevices that scale from 32/64/128/256 kB of flash and 8/16/32 kB of RAM. The ultralowpower operating modes and fast wake-up times of the Silicon Labs energy friendly32-bit MCUs, combined with the low transmit and receive power consumption of the 2.4GHz radio, result in a solution optimized for battery powered applications.To develop and/or evaluate the EFR32 Flex Gecko, the EFR32FG Radio Board can beconnected to the Wireless Starter Kit Mainboard to get access to display, buttons andadditional features from Expansion Boards.

Features

REMARK: Schematic and BOM with main pdf is addedWireless SoC:EFR32FG1P132F256GM48

  • CPU core: ARM Cortex-M4 with FPU
  • Flash memory: 256 kB
  • RAM: 32 kB
  • Operation frequency: 2.4 GHz
  • Transmit power: 19.5 dBm
  • Integrated PCB antenna, UFL connector(optional).
  • Crystals for LFXO and HFXO: 32.768 kHzand 38.4 MHz

More information

Parts approved by Silicon Laboratory Inc.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1350 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1350 Ω
Maximum Impedance140 MHz 
Rated Current 2650 mA
DC Resistance0.6 Ω
TypeWide Band 
Check availability