IC manufacturers Silicon Laboratory Inc.

IC manufacturers (95)

Silicon Laboratory Inc. EFR32BG12P332F1024GL125 | Demoboard BRD4103A

EFR32BG12 2.4 GHz Radio Board

Overview

TopologyOther Topology
IC revisionA02

Description

The BRD4103A Blue Gecko Radio Board enables developers to develop Bluetooth® lowenergy and proprietary wireless wireless applications. The board contains a Blue GeckoWireless System on Chip 2.4 GHz and optimized for operation with 10 dBm output power.With the on-board printed antenna and RF connector radiated and conducted testingis supported.With the supporting Simplicity Studio suite of tools, developerscan take advantage of graphical wireless application development; BGScriptfor Python-like scripting; and visual energy profiling and optimization. The board alsoserves as an RF reference design for applications targeting 2.4 GHz wireless operationwith 10 dBm output power.

Features

RADIO BOARD FEATURES

  • Wireless SoC:EFR32BG12P332F1024GL125
  • CPU core: ARM Cortex®-M4 with FPU
  • Flash memory: 1024 kB
  • RAM: 256 kB
  • Operation frequency: 2.4 GHz
  • Transmit power: 10 dBm
  • Integrated PCB antenna, UFL connector(optional).
  • Touch Slider
  • Crystals for LFXO and HFXO: 32.768 kHzand 38.4 MHz.

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
74279266SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 1000 1350 140 MHz 650 0.6 Wide Band
Order Code Data­sheet Simu­lation
74279266SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples