IC manufacturers Silicon Laboratory Inc.

IC manufacturers (108)

Silicon Laboratory Inc. EFM8BB31F64 | Demoboard BRD5203A

EFM8B3 USB Type-C Battery Pack

Overview

TopologyOther Topology
IC revisionA05

Description

The Busy Bee family of EFM8 microcontrollers (MCUs) includes general purpose MCUs. These MCUs offer high-value by integrating advanced analog and communication peripherals into small packages, making them ideal for low-latency, BOM and space-constrained embedded applications.

Features

  • Pipelined 8-bit C8051 core
  • 5 V tolerant I/O pins
  • 12-bit Analog to Digital converter (ADC)
  • Up to 4 x 12-bit Digital to Analog converter (DAC)
  • Two analog comparators
  • Integrated temperature sensor
  • Enhanced PWM / PCA
  • Up to 4 x configurable logic units
  • 16-bit timers
  • UART, SPI, SMBus/I²C and high speed I2C slave
  • Priority crossbar for flexible pin mapping

More information

Parts approved by Silicon Laboratory Inc.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
Application
Interface Type
Type
Gender
Pins
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (DC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1 µH, 16.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current16.8 A
Saturation Current @ 10%8 A
Saturation Current @ 30%19 A
DC Resistance4.6 mΩ
Self Resonant Frequency85 MHz
MaterialSuperflux 
Packaging Unit1000 
–
–
–
–
Pins2 
MountSMT 
–
–
–
–
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 4.7 µH, 7.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current7.8 A
Saturation Current @ 10%2.5 A
Saturation Current @ 30%7 A
DC Resistance19.5 mΩ
Self Resonant Frequency33 MHz
MaterialSuperflux 
Packaging Unit1000 
–
–
–
–
Pins2 
MountSMT 
–
–
–
–
–Check availability
SPECWR-USB Type C Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Packaging Unit700 
ApplicationUSB 3.1 
Interface TypeType C 
TypeHorizontal 
GenderReceptacle 
Pins24 
MountTHR 
PCB Thickness1.6 mm
Rated Current5 A
Working Voltage48 V (DC)
PackagingTape and Reel 
–Check availability