IC manufacturers Semtech

IC manufacturers (108)

Semtech TS13101

Galvanic Isolated Latching 60V Power Load Switch

Overview

TopologyOther Topology
IC revision1

Description

Isolated SW 3CH EVM

Features

Remarks- BOM is added with Main pdf

Low Quiescent Operating Currents2uA/4uA in OFF/ON state

  • Scalable galvanic isolation from primary tosecondary sides of the device
  • Single control signal for on/off input (CLK)Operation from 2.7V to 5.5VCompatible with standard microcontrollers
  • Switch CharacteristicsHigh voltage switch with bi-directional blocking inOFF state60V switch and 110mΩ RDS(on)Up to 4A operating current
  • Transient protection for SW1 and SW2 to:IEC 61000-4-2 (ESD) ±30kV (air), ±30kV (contact)IEC 61000-4-4 (EFT) 40A (5/50ns) level 4IEC 61000-4-5 (Surge/Lightning) 160V with 2Ω internalimpedance (1.2/50μs)

Typical applications

  • Input supply multiplexing
  • HVAC control
  • Isolated power supplies
  • Solid state relays
  • Power load/rail switching

Parts approved by Semtech

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
Application
Interface Type
Type
Variant
Gender
Pins
Mount
IR(A)
Working Voltage(V (AC))
Packaging
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 39 µH, 1.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance39 µH
Performance Rated Current1.9 A
DC Resistance230 mΩ
Self Resonant Frequency12 MHz
Size7345 
VersionRobust 
–
–
–
–
–
Pins2 
MountSMT 
Rated Current1.11 A
–
–
Height4.5 mm
–
–
–
–
–Check availability
SPECWS-TASV SMT Tact Switch 6x6 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current0.05 A
–
PackagingTape and Reel 
Height5 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
Vaporphase processnot specified 
–Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
ApplicationMicro USB 2.0 
Interface TypeType B 
TypeHorizontal 
Variantwith Pads & Pegs 
GenderReceptacle 
Pins5 
MountSMT 
Rated Current1 A
Working Voltage30 V (AC)
PackagingTape and Reel 
–
–
–
–
–
–Check availability