IC manufacturers Semtech

IC manufacturers (103)

Semtech SC21156

Overview

TopologyOther Topology
IC revision1.0

Description

Project: SC21156/26 EVBSemtech IC: SC21156/SC21126 (no release)Application: Power application

More information

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SW(mm)
L(mm)
Ti
Samples
WE-MAPI SMT Power Inductor, 1 µH, 4.05 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current4.05 A
Saturation Current @ 30%6.3 A
DC Resistance49 mΩ
Self Resonant Frequency85 MHz
Operating Voltage80 V
MountSMT 
Length2.5 mm
WA-SPAII Plastic Spacer Stud, metric, internal/ internal, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
SW6 mm
Length16 mm
Inner ThreadM3