IC manufacturers Semtech

IC manufacturers (108)

Semtech SC192 | Demoboard SC192EVB

Synchronous Buck Converter with Integrated Power Devices

Overview

TopologyOther Topology
Switching frequency650-830 kHz
IC revision2

Description

Project: SC192EVBMain IC: SC192IMLTRTApplication: PowerThe SC192 is a synchronous step-down converter withintegrated power devices designed for battery operatedsystems. The internal power switches reduce systemsize and cost. In addition, an efficiency of 95% can beachieved for significant line and load ranges. The SC192is designed for single-cell Li-Ion battery applications, butalso performs well in fixed 3.3V or 5V input circuits.The SC192 has a flexible clocking scheme. It can besynchronized to an external oscillator, fixed to the internaloscillator, or allowed to modulate the frequency duringlight loads (PSAVE) for maximum battery life, by themethod called pulse frequency modulation (PFM). Shutdownplaces the switches in a high impedance state andturns off all control circuitry to achieve a typical quiescentcurrent of 0.1μA.Line and load regulation is to +/-0.5% of the output voltage.The internal MOSFET switches provide >1A peakcurrent to provide a DC output of at least 700mA.Grounding the ILIM pin reduces the current limit by half.The SC192 can achieve 100% duty cycle for excellentlow dropout performance and comes in a tiny MLPD-10,3 x 3 package having a maximum height of 1mm.

Features

Remarks- BOM is added with Main pdf

2.7V to 7V Input Range???? Output Adjustable from 0.75V to Vin???? Fixed Frequency or PSAVE for MaximumEfficiency Over Wide Load Current Range???? 700mA Guaranteed Output Current???? No Schottky Diode Required???? 35μA Quiescent Current???? 100% Duty Cycle in Dropout???? 95% Efficiency???? Fast Transient Response???? Over Temperature Protection???? Space-saving Micro Lead-Frame PackageMLPD-10 3x3

Typical applications

  • 1 Li-Ion or 3 NiMH/NiCd Powered Devices
  • Notebook and Subnotebook Computers
  • PDAs and Mobile Communicators
  • Cell Phones
  • Cordless Phones

Parts approved by Semtech

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
Poles
L(mm)
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 470 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance470 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Width1.25 mm
Height0.8 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
Length2 mm
–
–Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size4018 
Operating Temperature -40 °C up to +125 °C
–
–
–
Width4 mm
Height1.8 mm
–
–
Inductance10 µH
Rated Current1.2 A
Saturation Current1.7 A
DC Resistance150 mΩ
Self Resonant Frequency28 MHz
–
Length4 mm
–
–Check availability
SPECWS-DITV Compact THT with Flat Actuator 2.54 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Voltage24 V (DC)
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance100 MΩ
–
–
–
–
PackagingTube 
–
Rated Current0.025 A
–
–
–
Poles3 
Length8.92 mm
Vaporphase processnot specified 
–Check availability