Topology | Buck Converter |
Input voltage | 2.7-5.5 V |
Switching frequency | 1000-2000 kHz |
Output 1 | 1.8 V / 1.5 A |
IC revision | UG026.1 |
The ISL800xxxDEMO1Z boards are intended for use byindividuals with requirements for point-of-load applicationssourcing from 2.7V to 5.5V. The ISL800xxxDEMO1Z boards areused to demonstrate the performance of the ISL80020,ISL80020A, ISL80015, and ISL80015A low quiescent currentmode converter.These devices are offered in an 8 Ld 2mmx2mm TDFNpackage with 1mm maximum height. The complete converteroccupies less than 64mm2 area.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74437324012 | SPEC | 8 files | WE-LHMI SMT Power Inductor | 1.2 | 5.85 | 6.3 | 11.6 | 30 | 71 | SMT | |||
74437324022 | SPEC | 8 files | WE-LHMI SMT Power Inductor | 2.2 | 4.05 | 4.45 | 8.4 | 61 | 49 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74437324012 | SPEC | ||
74437324022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|