IC manufacturers Renesas

IC manufacturers (108)

Renesas ISL70001SRH

Radiation Hardened and SEE Hardened 6A Synchronous Buck Regulator

Overview

TopologyBuck Converter
Input voltage5 V
Switching frequency1000 kHz
IC revision2

Description

The ISL70001SEH, ISL70001SRH are radiation hardened and SEE hardened high efficiency monolithic synchronous buck regulators with integrated MOSFETs. This single chip power solution operates over an input voltage range of 3V to 5.5V and provides a tightly regulated output voltage that is externally adjustable from 0.8V to ~85% of the input voltage. Output loadcurrent capacity is 6A for TJ < +145°C. High integration and class leading radiation tolerance makes the ISL70001SEH, ISL70001SRH ideal choices to power many of today’s small form factor applications. Two devices can besynchronized to provide a complete power solution for large scale digital ICs, like field programmable gate arrays (FPGAs) that require separate core and I/O voltages.

Features

  • ±1% reference voltage over line, load, temperature andradiation
  • Current mode control for excellent dynamic response
  • Full Mil-temp range operation (TA = -55°C to +125°C)
  • High efficiency > 90%
  • Fixed 1MHz operating frequency
  • Available in a thermally enhanced heatsink package - R48.B
  • Operates from 3V to 5.5V supply
  • Adjustable output voltage
  • Two external resistors set VOUT from 0.8V to ~85% of VIN
  • Bi-directional SYNC pin allows two devices to be synchronized180°C out-of-phase
  • Starts into pre-biased load
  • Power-good output voltage monitor
  • Adjustable analog soft-start
  • Input undervoltage, output undervoltage and outputovercurrent protection
  • Electrically screened to DLA SMD 5962-09225
  • QML qualified per MIL-PRF-38535 requirements
  • EH Version is wafer-by-wafer acceptance tested for ELDRS
  • Radiation hardness
  • Total dose [50-300rad(Si)/s] . . . . . . . . . 100krad(Si) (min)
  • Total dose [<10mrad(Si)/s]. . . . . . . . . . . . 50krad(Si) (min)
  • SEE hardness
  • SEL and SEB LETeff . . . . . . . . . . . 86.4MeV/mg/cm2 (min)
  • SEFI X-section (LETeff = 86.4MeV/mg/cm2) 1.4 x 10-6 cm2(max)
  • SET LETeff (< 1 Pulse Perturbation) 86.4MeV/mg/cm2 (min)

Typical applications

  • Low-Voltage, High-Density Distributed Power Systems
  • FPGA, CPLD, DSP, CPU Core or I/O Voltages

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.52 µH, 19.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.52 µH
Performance Rated Current19.2 A
Saturation Current @ 10%8.5 A
Saturation Current @ 30%20 A
DC Resistance3.7 mΩ
Self Resonant Frequency140 MHz
MaterialSuperflux 
Packaging Unit1500 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 1 µH, 16.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current16.8 A
Saturation Current @ 10%8 A
Saturation Current @ 30%19 A
DC Resistance4.6 mΩ
Self Resonant Frequency85 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability