IC manufacturers Renesas

IC manufacturers (108)

Renesas ISL68201-99135 | Demoboard ISL68201-99135DEMO1Z

ISL68201-99135DEMO1Z Demonstration Board User Guide

Overview

TopologyBuck Converter
Input voltage4.75-14.5 V
Switching frequency400-600 kHz
Output 13.3 V / 16 A
IC revision1

Description

The ISL68201 is a single-phase synchronous buck PWMcontroller featuring Intersil’s proprietary R4™ Technology,which has extremely fast transient performance, accuratelyregulated frequency control, and all internal compensation.The ISL68201 supports a wide 4.5V to 24V input voltage rangeand a wide 0.5V to 5.5V output range. It includesprogrammable functions and telemetries for easy use andhigh system flexibility using the SMBus, PMBus, or I2Cinterface. Refer to the ISL68201 datasheet for more details.The ISL99135B is DrMOS power stage compatible withIntersil's 5V PWM controllers (such as the ISL6398, ISL637x,ISL633x, ISL636x, ISL9585x, and ISL68201). They use a DCRsensing network and associated thermal compensation.Light-load efficiency is supported through a dedicated FCCMcontrol pin. An industry leading thermally enhanced 3.5x5QFN 24 Ld package allows minimal overall PCB real estate.The ISL68201-99135DEMO1Z is a 6-layer board demonstratinga compact 13mmx13mm 20A synchronous buck converter.The board can be used to evaluate transient performance, faultprotections, DC/AC regulations, PMBus programming, powersequencing, margining, and other features.The PMBus dongle (ZLUSBEVAL3Z, USB-to-PMBus™ adapter),and USB cable are included in the demonstration kit. Intersil’sPowerNavigator™ evaluation software can be installed fromIntersil’s website and be used to evaluate the full PMBusfunctionality of the part using a PC running Microsoft Windows

Features

  • 20A synchronous buck converter with PMBus control
  • On-board transient load with adjustable di/dt
  • Configurable through resistor pins
  • Cascadable PMBus connectors
  • Integrated LDOs for a single rail solution
  • Enable switch and power-good indicator
  • All ceramics solution with SP capacitor footprint option

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(nH)
LR(nH)
IR(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–Check availability
SPECWE-HCM SMT High Current Flat Wire Inductor, –, –

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance105 nH
Rated Inductance104 nH
Rated Current30 A
Saturation Current @ 10%45 A
Saturation Current @ 30%51 A
DC Resistance0.235 mΩ
Self Resonant Frequency70 MHz
MaterialMnZn 
–Check availability
SPECWE-HCM SMT High Current Flat Wire Inductor, –, –

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance220 nH
Rated Inductance174 nH
Rated Current26 A
Saturation Current @ 10%26.8 A
Saturation Current @ 30%29.9 A
DC Resistance0.29 mΩ
Self Resonant Frequency38 MHz
MaterialMnZn 
–Check availability