IC manufacturers Renesas

IC manufacturers (108)

Renesas ISL68200 | Demoboard ISL68200DEMO1Z

User Guide 067

Overview

TopologyBuck Converter
Input voltage4.75-14.5 V
Switching frequency400-500 kHz
Output 11 V / 20 A
IC revisionB

Description

The ISL68200 is a single-phase synchronous buck PWMcontroller featuring Intersil’s proprietary R4™ Technology,which has extremely fast transient performance, accuratelyregulated frequency control and all internal compensation. TheISL68200 supports a wide 4.5V to 24V input voltage range anda wide 0.5V to 5.5V output range. It includes programmablefunctions and telemetries for easy use and high systemflexibility using SMBus, PMBus, or I2C interface. See theISL68200 datasheet for more details.The ISL68200DEMO1Z is a 6-layer board demonstrating acompact 17mmx17mm 20A synchronous buck converter.Transient performance, fault protections, DC/AC regulations,PMBus programming, power sequencing, margining and otherfeatures can be evaluated using this board.

Features

20A synchronous buck converter with PMBus control

  • On-board transient load with adjustable di/dt
  • Configurable through resistor pins
  • Cascadeable PMBus connectors
  • Integrated LDOs for single rail solution
  • Enable switch and power-good indicator
  • All ceramics solution with SP capacitor footprint option

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(µH)
fres(MHz)
IR(A)
RDC(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-HCC SMT High Current Cube Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance0.68 µH
Performance Rated Current22.5 A
Saturation Current @ 10%21.2 A
Saturation Current @ 30%23 A
DC Resistance3.1 mΩ
MaterialFerrite 
Rated Inductance0.64 µH
Self Resonant Frequency181 MHz
Rated Current19 A
–
–Check availability
SPECWE-HCM SMT High Current Flat Wire Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance0.105 µH
Performance Rated Current76.1 A
Saturation Current @ 10%45 A
Saturation Current @ 30%51 A
–
MaterialMnZn 
Rated Inductance0.104 µH
Self Resonant Frequency70 MHz
Rated Current30 A
DC Resistance0.235 mΩ
–Check availability
SPECWE-HCM SMT High Current Flat Wire Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance0.22 µH
Performance Rated Current59.6 A
Saturation Current @ 10%26.8 A
Saturation Current @ 30%29.9 A
–
MaterialMnZn 
Rated Inductance0.174 µH
Self Resonant Frequency38 MHz
Rated Current26 A
DC Resistance0.29 mΩ
–Check availability
SPECWE-HCM SMT High Current Flat Wire Inductor, –, –

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance0.47 µH
Performance Rated Current76.6 A
Saturation Current @ 10%35.1 A
Saturation Current @ 30%46.8 A
–
MaterialMnZn 
Rated Inductance0.2 µH
Self Resonant Frequency22 MHz
Rated Current47.5 A
DC Resistance0.165 mΩ
–Check availability