IC manufacturers Qorvo

IC manufacturers (96)

Qorvo FS1230

Advanced digital radio and audio baseband network processor

Overview

TopologyOther Topology
IC revisionPB

Description

CHORUS 3 FS1230Advanced digital radio and audio baseband networkprocessorMINUET FS5332Network streaming audio module for Google Cast/Spotify/Airplay

Features

  • CPU 166 MHz META122 RISC/DSPmultithreaded
  • Memory configurable between systemand TCM (Tightly Coupled Memory)
  • 64K ROM located in TCM space for bootand library functions
  • Analogue interface to DAB RF for zeroand low IF
  • SDIO/SD device Interface
  • USB 2.0 Full-speed/high-speed host/device
  • 10/100 Ethernet MAC
  • 18-bit RGB TFT interface
  • Monochrome LCD interface
  • EMI (External Memory Interface) forconnection to external SDRAM
  • NAND flash interface
  • 4 PDM DAC outputs
  • Standard 16550 UART
  • SCB 2-wire bus (I2C-compatible)
  • I2S and S/PDIF audio output
  • SDRAM/SRAM/ROM/Flash memoryinterface
  • 10-bit ADC
  • Temperature rangeƒƒ Operating -40 to +65 °C at 90%humidityƒƒ Storage -40 to +125 °C
  • Full RoHS compliance

More information

Products

Order Code Data­sheet Downloads Product seriesApplicationInterface TypeTypeGenderPinsMountWorking Voltage
(V (AC))
Packaging Samples
629105150921SPEC
6 files WR-COM Micro USB 2.0 Type AB Horizontal Micro USB 2.0 Type AB Horizontal Receptacle 5 SMT 30 Tape and Reel
Order Code Data­sheet
629105150921SPEC
Samples
Order Code Data­sheet Downloads Product seriesApplicationInterface TypeTypeGenderPinsMountWorking Voltage
(V (AC))
Packaging Samples