IC manufacturers Qorvo

IC manufacturers (108)

Qorvo ACT86600QM101 | Demoboard ACT86600EVK1-101

Hybrid PMIC for Enterprise Storage and Computing

Overview

TopologyOther Topology
IC revision1

Description

The Evaluation Tool Users Guide describes the characteristics and operation of the Qorvo ACT86600EVK1-101 evaluation kit (EVK). It provides setup and operation instructions, schematic, layout, BOM, and test data.To communicate with the EVK a USB Dongle and a Graphical User Interface (GUI) is provided.This EVK demonstrates the ACT86600 ActivePMU power management IC.

Features

  • PMIC Containing 4X 12V High Current Regulators, 1X HV Buck-Boost Regulator and 1X 5.0V Mini-Buck Regulator
  • Multi-Phase option for Buck 1-2 and Buck 3-4 that can be combined for high output current up to 12A and 8A respectively
  • High efficiency Buck regulators with programmable output voltage. Output voltage range from 0.6 - 5.2V
  • Programmable switching frequency to optimize inductor size, dynamic transient response or regulator efficiency
  • Integrated System functions such as I2C Controlled parameters like output voltage, current, sequencing, monitoring, interrupts etc.

More information

Parts approved by Qorvo

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1 µH, 4.05 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current4.05 A
Saturation Current @ 30%6.3 A
DC Resistance49 mΩ
Self Resonant Frequency85 MHz
Operating Voltage80 V
MountSMT 
Check availability