IC manufacturers Qorvo

IC manufacturers (108)

Qorvo ACT4751M | Demoboard ACT4751M-101-REF04

12 VDC Input, 80W (20V/4A) USB-C Charger (USB PD 3.0) with Cypress CCG3PA

Overview

TopologyBoost Converter
Input voltage12 V
Switching frequency450-2250 kHz
Output 120 V / 4 A

Description

Qorvo's ACT4751M is an automotive grade, programmable voltage regulator with bias supply rails for microcontrollers or USB PD controllers. It supports a wide input voltage range from 4.5 to 40 V and uses a synchronous step-down (buck) DC-to-DC architecture. It integrates both the high side and low side MOSFETS. These 50 mOhm on-resistance transistors enable high efficiency to reduce power losses.The product's main buck converter can be dynamically programed to an output voltage between 3 and 24 V in 12.5 mV steps via the I2C interface or analog feedback. It also can dynamically program output current between 0 and 4 A in 256 steps via the I2C interface in a constant-current (CC) operation mode. The main buck operates in a proprietary current mode control that supports external clock syncing for switching frequencies between 450 kHz and 2.25 MHz with features of 100% duty, out-of-AM radio frequency and spread-spectrum operation.ACT4751M is a perfect solution for USB Fast Charger applications based on the Power Delivery (PD) 3.0 and Programmable Power Supply (PPS) applications. The product integrates a 5 V / 350 mA mini-buck converter and a 20 mA AUX LDO of 0.9 V to 4.0 V to simplify application system designs. These rails can power up a controller and the 1.5 W VCONN line in active USB-C cables.ACT4751M provides an I2C port supporting fast-mode plus (Fm+, 1 MHz) with configurable address and also provides a full set of protections including UVLO, over-voltage input voltage lockout, OVP, UVP (Hiccup/Latch-off), OCP and TSD.ACT4751M is available in an AEC-Q100 grade, step-cut, side-wall-plating, 32-pin 5mm x 5mm QFN package with a power optimized footprint and exposed pad for improved thermal performance.

Features

  • AEC-Q100 Grade 1: -40 to +125°C
  • CISPR 25 Class 3: PASS
  • Certified USB Fast Charger, Reference Designs
  • Qualcomm Certified, Quick Charger 4+ Designs
  • 4.5 to 40 V operational input voltage
  • Programmable output voltage by I2C from 3 to 24 V in 12.5 mV steps
  • Programmable output current limit from 0 to 4 A in 256 step resolution
  • Automotive, side-wall-plating, 5 mm x 5 mm QFN package

Typical applications

  • USB Fast Charger (PD 3.0 PPS) / Quick Charge 4, Quick Charge 4+, Quick Charge 3.0 / • High Power LED Lighting

More information

Parts approved by Qorvo

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
Material
Qty.
Interface Type
Gender
Mount
PCB Thickness(mm)
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 2, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
Inductance2.8 µH
DC Resistance3.3 mΩ
Self Resonant Frequency35 MHz
Performance Rated Current22.5 A
Saturation Current @ 10%8 A
Saturation Current @ 30%17.5 A
MaterialWE-PERM 
Packaging Unit400 
MountSMT 
Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 2, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
Inductance15.4 µH
DC Resistance14.8 mΩ
Self Resonant Frequency15 MHz
Performance Rated Current10 A
Saturation Current @ 10%3.5 A
Saturation Current @ 30%8 A
MaterialWE-PERM 
Packaging Unit400 
MountSMT 
Check availability
SPECWR-TBL Series 2365 - 5.08 mm Horiz. Entry w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²)
Rated Current20 A
MountTHT 
Working Voltage450 V (AC)
PackagingBox 
Check availability
SPECWR-USB Type C Connectors, 24, USB 3.1
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins24 
ApplicationUSB 3.1 
TypeHorizontal 
Rated Current5 A
Packaging Unit700 
Interface TypeType C 
GenderReceptacle 
MountTHR 
PCB Thickness1 mm
Working Voltage48 V (AC)
PackagingTape and Reel 
Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Rated Current0.6 A
Saturation Current0.7 A
DC Resistance620 mΩ
Self Resonant Frequency11 MHz
Packaging Unit3000 
MountSMT 
Check availability