IC manufacturers Qorvo

IC manufacturers (108)

Qorvo ACT4529

5V/9V/12V Output QC2.0+USB Auto Detect+USB-PD Type-C

Overview

TopologyBuck Converter
Input voltage6-32 V
Output 112 V / 2.4 A
Output 29 V / 2.4 A
Output 35 V / 2.4 A

Features

 Wide input voltage range from 6V to 32V Transparent input voltage surge up to 40V QC2.0 decoding, 5V/9V/12V output voltage regulation USB auto detect, support Apple, Samsung and BC 1.2 Interface for USB-PD Type-C output voltage control 5V/9V/12V 2.4A output with Constant current regulation 125kHz switching frequency Standby input current <1mA Good EMC performance Under voltage protection at output short <6mA average output current at output short Output over voltage protection Output cord compensation Thermal shutdown protection

Parts approved by Qorvo

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
MountSMT 
Length1.6 mm
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins4 
TypeStraight 
MountTHT 
Length10.16 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability