Topology | Buck Converter |
Input voltage | 24-40 V |
Output 1 | 22 V / 4 A |
IC revision | 3.0 |
ACT41000-104-REF01 reference design provides both the drain and gate voltages for many of Qorvo’s RF PAs. It automatically searches for and optimizes the optimal RF PA gate voltage to set the correct Idq bias current. This reference design demonstrates how Qorvo’s ACT41000 significantly simplifies RF PA system level design and cost. The design is specifically configured for the QPA2211, but it can be easily modified for many other RF PAs.This document describes the characteristics and operation of the Qorvo ACT41000EVK-104 REF01 reference design. It provides setup and operation instructions, schematic, layout, BOM, GUI, and test data. The design demonstrates the ACT41000QI104.E1T (22V) power management IC. Other ACT41000QIxxx options can be evaluated on this EVK by replacing the IC and any other necessary components. The initial design is optimized for the QPA2211.
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | L (µH) | ISAT (A) | RDC (mΩ) | fres (MHz) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Mount | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691214110002S | SPEC | – | 6 files | WR-TBL Series 2141S - 3.50 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | – | – | – | – | – | – | – | – | THT | – | – | – | -30 °C up to +120 °C | – | – | – | 3.5 | – | 7 | 2 | – | – | – | Horizontal | 10 | Box | ||
74437358068 | SPEC | 8 files | WE-LHMI SMT Power Inductor | – | – | – | – | 6.8 | – | – | 12 | 6.4 | 8.5 | 17.7 | 33.4 | SMT | – | – | – | – | – | – | – | – | – | 9.7 | – | – | 4 | – | – | – | – | |||
860010674014 | SPEC | 7 files | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 µF | 50 | 2000 | -40 °C up to +85 °C | 286 | 50 | 10 | 3.5 | 8 | 11.5 | – | – | – | – | – | – | Ammopack | |||
74404043220A | SPEC | 8 files | WE-LQS SMT Power Inductor | – | – | – | – | 22 | 0.7 | 200 | 26 | – | – | – | – | SMT | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | 4 | – | – | 2.5 | – | – | 1.11 | – | |||
74404043470A | SPEC | 8 files | WE-LQS SMT Power Inductor | – | – | – | – | 47 | 0.45 | 492 | 15 | – | – | – | – | SMT | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | 4 | – | – | 2.5 | – | – | 0.71 | – | |||
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | 2.54 | – | 5.08 | 2 | Single | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691214110002S | SPEC | – | |
74437358068 | SPEC | ||
860010674014 | SPEC | ||
74404043220A | SPEC | ||
74404043470A | SPEC | ||
61300211121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | L (µH) | ISAT (A) | RDC (mΩ) | fres (MHz) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Mount | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|