IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NOA1305CUTAG | Demoboard ALS-GEVB

Ambient Light Sensor with I2C Interface and Dark Current Compensation

Overview

TopologyOther Topology

Description

The NOA1305 ambient light sensor (ALS) is designed for handheldapplications and integrates a 16−bit ADC, a 2−wire I2C digitalinterface, internal clock oscillator and a power down mode. The builtin dynamic dark current compensation and precision calibrationcapability coupled with excellent IR and 50/60 Hz flicker rejectionenables highly accurate measurements from very low light levels tofull sunlight. The device can support simple count equals lux readingsin interrupt−driven or polling modes. The NOA1305 employs proprietaryCMOS image sensing technology from ON Semiconductor to providelarge signal to noise ratio (SNR) and wide dynamic range (DR) overthe entire operating temperature range. The optical filter used with thischip provides a light response similar to that of the human eye.

Features

Senses Ambient Light and Provides an Output Count Proportional tothe Ambient Light Intensity

  • Photopic Spectral Response
  • Dynamic Dark Current Compensation
  • IR Rejection Eliminates Need for Additional IR Photodiode
  • Less than 120 A Active Power Consumption in Normal Operation
  • Less than 2 A Power Dissipation in Power Down Mode
  • Interrupt Signal Notifies Host of Significant Intensity Changes
  • Wide Operating Voltage Range (2.4 V to 3.6 V)
  • Wide Operating Temperature Range (−40°C to 85°C)
  • Linear Response Over the Full Operating Range
  • Senses Intensity of Ambient Light from 0.165 Lux to Over 100K Lux
  • 8 Selectable Integration Times Ranging from 6.25 ms to 800 ms
  • No External Components Required
  • Built−in 16−bit ADC
  • I2C Serial Communication Port Supports Standard and Fast Modes
  • Metal Mask Programmable I2C Slave Address Option Available
  • These Devices are Pb−Free and are RoHS Compliant

Typical applications

  • Cell Phones, PDAs, MP3 Players, GPS / Cameras, Video Recorders / Mobile Devices with Displays or Backlit Keypads

More information

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 10 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size0805 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length15.24 mm
–
–
–
PackagingBag 
Pins12 
TypeAngled 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
Pins2 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability