Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 184-265 V |
IC revision | 1 |
This document describes how the NCP5181 driver can beimplemented in a ballast application. The scope of thisevaluation board user’s manual is to highlight the NCP5181driver and not to explain or detail how to build an electronicballast.The NCP5181 is a high voltage power MOSFET driverproviding two outputs for direct drive of two N-channelpower MOSFETs arranged in a half-bridge (or any otherhigh-side + low-side topology) configuration.It uses the bootstrap technique to ensure a proper drive ofthe high-side power switch. The driver works with twoindependent inputs to accommodate with any topology(including half-bridge, asymmetrical half-bridge, activeclamp and full-bridge).
Order Code | Datasheet | Simulation | Downloads | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | IR (A) | RDC max. (Ω) | Q (%) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | IRIPPLE 2 (mA) | RESR (mΩ) | L1 (µH) | L2 (µH) | IR (A) | IR 2 (A) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | VOut3 (V) | IOut3 (A) | VOut4 (V) | IOut4 (A) | L (µH) | n | ISAT (A) | LS (µH) | VT (V (AC)) | Size | IC Reference | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
890334026027CS | SPEC | 8 files | WCAP-FTXX Film Capacitors | Across the mains | 1 µF | 310 | X2 | 170 | 0.1 | 10 GΩ | -40 °C up to +105 °C | 22.5 | 26 | 11 | 20 | Carton | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Pitch 22.5 mm | – | |||
744045004 | SPEC | 8 files | WE-LQ SMT Inductor | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | 4.5 | 3.2 | 2.6 | – | 1.24 | 0.15 | 36 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 45 | – | – | – | – | – | – | – | – | – | 4.7 | – | 2 | – | – | 1812 | – | |||
744874003 | SPEC | 8 files | WE-DD SMT Shielded Coupled Inductor | – | – | – | – | – | – | – | – | – | 12.5 | 12.5 | 6.5 | – | 4.91 | 0.021 | – | – | – | – | – | – | – | – | 3.3 | 3.3 | 4.91 | 4.91 | 8.9 | 0.017 | 0.017 | 0.021 | 0.021 | 45 | – | – | – | – | – | – | – | – | – | 3.3 | 1:1 | 8.9 | – | – | 1260 | – | |||
750311856 | SPEC | 7 files | WE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748 | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | 13.97 | 17.17 | 12.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 8 - 24 V (DC) | 15 | 0.15 | 15 | 0.15 | 15 | 0.15 | 15 | 0.15 | 3.8 | 1:1:4:4:4:4 | 12 | 0.4 | 1500 | EP13 | LT3575 & LT3748 | |||
860021381024 | SPEC | 7 files | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | 180 µF | 400 | – | – | – | – | -25 °C up to +105 °C | 7.5 | 45 | – | – | Tray | – | – | – | 2000 | 700 | 2160 | 15 | 18 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
870135375007 | SPEC | 7 files | WCAP-PTHT Aluminum Polymer Capacitors | – | 470 µF | 16 | – | – | – | – | -55 °C up to +125 °C | 5 | 12.5 | – | – | Ammopack | – | – | – | 2000 | 6100 | 752 | 10 | 10 | 1929 | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
890334026027CS | SPEC | ||
744045004 | SPEC | ||
744874003 | SPEC | ||
750311856 | SPEC | ||
860021381024 | SPEC | ||
870135375007 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | IR (A) | RDC max. (Ω) | Q (%) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | IRIPPLE 2 (mA) | RESR (mΩ) | L1 (µH) | L2 (µH) | IR (A) | IR 2 (A) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | VOut3 (V) | IOut3 (A) | VOut4 (V) | IOut4 (A) | L (µH) | n | ISAT (A) | LS (µH) | VT (V (AC)) | Size | IC Reference | Samples |
---|