IC manufacturers Onsemi

IC manufacturers (103)

Onsemi NCL30030

Ac-Dc Combination Power Factor Correction & Quasi-Resonant Flyback Controller optimized for LED Lighting

Overview

TopologyOther Topology
Switching frequency23.5-30.5 kHz
IC revision1

Description

This combination IC integrates power factor correction (PFC) and quasi−resonant flyback functionality necessary to implement a compact and highly efficient LED driver for high performance LED lighting applications.

The PFC stage utilizes a proprietary multiplier architecture to achieve low harmonic distortion and near−unity power factor while operating in a Critical Conduction Mode (CrM). The circuit incorporates all the features necessary for building a robust and compact PFC stage while minimizing the number of external components.

The quasi−resonant current−mode flyback stage features a proprietary valley−lockout circuitry, ensuring stable valley switching. This system works down to the 4th valley and toggles to a frequency foldback mode with a minimum frequency clamp beyond the 4th valley to eliminate audible noise. Skip mode operation allows excellent efficiency in light load conditions while consuming very low standby power consumption.

Features

  • Wide VCC Range from 9 V to 30 V with Built−in OvervoltageProtection
  • High−Voltage Startup Circuit
  • Integrated High−Voltage Brown−Out Detector
  • Fault Input for Severe Fault Conditions, NTC Compatible (Latch and Auto−Recovery Options)
  • 0.5 A / 0.8 A Source / Sink Gate Drivers
  • Internal Temperature Shutdown

Typical applications

  • Commercial LED ballasts
  • LED Electronic Control Gear
  • High Power LED Drivers
  • Adapters
  • LED Signage Power Supplies
  • Open Frame Power Supplies

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Mount
Samples
WE-TIS Radial Leaded Wire Wound Inductor, 33 µH, 3 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance33 µH
Rated Current3 A
Saturation Current3.6 A
DC Resistance65 mΩ
Self Resonant Frequency9.7 MHz
MountTHT 
WE-TIS Radial Leaded Wire Wound Inductor, 100 µH, 1.4 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current1.4 A
Saturation Current2.1 A
DC Resistance240 mΩ
Self Resonant Frequency4 MHz
MountTHT 
750314657
Offline Transformer, –, –
Simu­lation
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Product series Offline Transformer