IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCL30000LED2

180-265 Vac up to 15 Watt Dimmable LED Driver Evaluation Board User's Manual

Overview

TopologyFlyback Converter
Input voltage180-265 V
Output 150 V / 0.35 A
IC revision2

Description

The NCL30000 is a power factor corrected LED driver controller. This evaluation board manual describes the setup and operation of the NCL30000LED2GEVB LED driver for 230 V input. The evaluation board implements an isolated single stage Critical conduction Mode (CrM) flybackconverter providing a regulated constant current to an LED load. This board has been specifically configured to support leading and trailing edge line dimming and has been Characterized across a range of commercially available dimmers. The output voltage range is suitable for nominal4 to 15 high brightness power LEDs. Protection features include open load protection, over temperature protection, and overload limiting. As shipped, the evaluation board is set up for the following parameters:

Features

  • Input Voltage Range: 180 − 265 Vac
  • Output Current: 350 mA 5%
  • Output Voltage Range: 12 − 50 Vdc
  • Output Power: up to 17.5 W
  • Full Load Efficiency: >82%
  • Power Factor: >0.93 Typical
  • 50C Ambient Operation
  • Class B Conducted Emissions
  • Compatible with Triac and Electronic Dimmers

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L1(mH)
RDC max.(Ω)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LF Common Mode Power Line Choke, 0.4 A, 27 mH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.4 A
Inductance [1]27 mH
DC Resistance [1]1.2 Ω
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length18 mm
Width18 mm
Height13 mm
MountTHT 
–Check availability
750313431
SPECOffline Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
–
–
–
–
–
–
–
–
–
–
–Check availability