IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCL30000

Power Factor Corrected Dimmable LED Driver

Overview

TopologyFlyback Converter
Input voltage90-305 V
Switching frequency300 kHz
Output 150 V / 0.35 A
IC revision1

Description

The NCL30000 is a switch mode power supply controller intended for low to medium power single stage power factor (PF) corrected LED Drivers. The device is designed to operate in critical conduction mode (CrM) and is suitable for flyback as well as buck topologies.Constant on time CrM operation is particularly suited for isolated flyback LED applications as the control scheme is straightforward and very high efficiency can be achieved even at low power levels. These are important in LED lighting to comply with regulatory requirements and meet overall system luminous efficacy requirements. In CrM, the switching frequency will vary with line and load and switching losses are low as recovery losses in the output rectifier are negligible since the current goes to zero prior to reactivating the main MOSFET switch.The device features a programmable on time limiter, zero current detect sense block, gate driver, trans-conductance error amplifier as well as all PWM control circuitry and protection functions required to implement a CrM switch mode power supply. Moreover, for high efficiency, the device features low startup current enabling fast, low loss charging of the VCC capacitor. The current sense protection threshold has been set at 500 mV to minimize power dissipation in the external sense resistor. To support the environmental operation range of Solid State Lighting, the device is specified across a wide junction temperature range of −40C to 125C.

Features

  • Very Low 24 A Typical Startup Current
  • Constant On Time PWM Control
  • Cycle-by-Cycle Current Protection
  • Low Current Sense Threshold of 500 mV
  • Low 2 mA Typical Operating Current
  • Source 500 mA/Sink 800 mA Totem Pole Gate Driver
  • Reference Design for TRIAC and Trailing Edge Line Dimmers
  • Wide Operating Temperature Range
  • No Input Voltage Sensing Requirement
  • Enable Function and Overvoltage Protection
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS-Compliant

Typical applications

  • TRIAC Dimmable LED Based PAR Lamps
  • LED Based Down Lights
  • Commercial and Residential LED Fixtures
  • Power Factor Corrected Constant Voltage Supplies
  • LED Driver Power Supplies

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L1(mH)
RDC max.(Ω)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LF Common Mode Power Line Choke, 0.4 A, 27 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.4 A
Inductance [1]27 mH
DC Resistance [1]1.2 Ω
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length18 mm
Width18 mm
Height13 mm
MountTHT 
Check availability
750313431
SPECOffline Transformer, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
Check availability