IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCL2801

Power Factor Controller, High-Efficiency, Enhanced for Lighting

Overview

TopologyPower Factor Correction
Switching frequency27.4 kHz
IC revision04

Description

The 8−pin PFC controller NCL2801 is designed to drive PFC boost stages. It is based on an innovative Valley Count Frequency Fold−back (VCFF) method. The circuit classically operates in Critical conduction Mode (CrM) for high load values. When the load decreases a Discontinuous Conduction Mode DCM is forced by forcing a dead time which, by construction corresponds to a fixed number of valleys. The lower the output power, the higher the number of valleys corresponding to the dead time. After DCM works down to 6th valley switching and if the load continues to decrease, a dead time is continuously added to the 6th valley. The end of additional dead time is synchronized with the drain voltage valley. The maximum switching period is limited to 36.5 s. VCFF maximizes the efficiency during DCM and light load. In particular, the stand−by losses are reduced to a minimum. Like in FCCrM controllers, internal circuitry allows near−unity power factor even when the switching frequency is reduced. Housed in a SO−8 package, the circuit also incorporates the features necessary for robust and compact PFC stages, with few external components.

Features

  • Near−Unity Power Factor
  • Critical Conduction Mode (CrM)
  • Valley Count Frequency Fold−Back (VCFF)
  • Peak Current Control Mode to Maintain a Proper Current Shaping in VCFF Mode
  • Fast Line / Load Transient Compensation (Dynamic Response Enhancer) Option
  • Brown−out Detection
  • Two−level Line Feed−Forward (HL&LL)
  • Valley Turn−on (No Valley Hoping by Construction)
  • High Drive Capability: −500 mA / +800 mA
  • VCC Range: from 10.5 V to 27 V
  • Low Start−up Consumption for :
  • [C]& [D] Option: Low VCC Start−up Level (12.5 V)[A]& [B] Option: High VCC Start−up Level (17.0 V)[E]& [F] Option: High VCC Start−up Level (10.5 V)
  • This is a Pb−Free Device

Typical applications

  • Lighting Ballasts (LED, Fluorescent), • Flat TV
  • PC Power Supplies, All Off Line Appliances Requiring Power Factor Correction

More information

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
VR 2(V (DC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
Tol. C
Operating Temperature
DF(%)
Ceramic Type
Fl(mm)
fres(MHz)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
VIN
n
ISAT(A)
RDC1 max(mΩ)
RDC2 max(mΩ)
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 1317 - Rising Cage Clamp 5.00mm pitch - Horizontal cable entry - THT, 2, Pressure Clamp Divisible
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationPressure Clamp Divisible 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 30 to 12 (AWG) 0.05 to 3.31 (mm²)
Pitch5 mm
PackagingBox 
Operating Temperature -30 °C up to +120 °C
Rated Current22 A
Length10 mm
MountTHT 
Check availability
SPECWR-TBL Series 1317 - Rising Cage Clamp 5.00mm pitch - Horizontal cable entry - THT, 3, Pressure Clamp Divisible
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationPressure Clamp Divisible 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 30 to 12 (AWG) 0.05 to 3.31 (mm²)
Pitch5 mm
PackagingBox 
Operating Temperature -30 °C up to +120 °C
Rated Current22 A
Length15 mm
MountTHT 
Check availability
SPECWE-CMB Common Mode Power Line Choke, 4, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
Operating Temperature -40 °C up to +125 °C
Rated Current4 A
Inductance3.3 mH
DC Resistance35 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length27.5 mm
Width18.5 mm
Height33 mm
MountTHT 
Size
Check availability
SPECWE-PFC PFC Chokes, 4, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-PFC PFC Chokes
Pins
Operating Temperature -40 °C up to +125 %
Rated Current3 A
Inductance0.18 mH
Insulation Test Voltage1500 V (AC)
Length48 mm
Width43 mm
Height32 mm
MountTHT 
Input Voltage 85 - 265 V (AC)
Turns Ratio9:1 
Saturation Current13.2 A
DC Resistance 178 mΩ
DC Resistance 2200 mΩ
SizeRM14 
Check availability
SPECWCAP-FTXX Film Capacitors, –, Across the mains
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance330 nF
Rated Voltage 2630 V (DC)
Safety ClassX2 
Rate of Voltage Rise260 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch12.5 mm
PackagingCarton 
Capacitance±10% 
Operating Temperature -40 °C up to +105 °C
Rated Voltage310 V (AC)
Length15 mm
Width8.5 mm
Height14 mm
MountBoxed THT 
SizePitch: 12.5 mm 
Check availability
SPECWCAP-FTXX Film Capacitors, –, Across the mains
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance220 nF
Rated Voltage 2630 V (DC)
Safety ClassX2 
Rate of Voltage Rise240 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch12.5 mm
PackagingBulk 
Capacitance±10% 
Operating Temperature -40 °C up to +105 °C
Rated Voltage310 V (AC)
Length15 mm
Width7 mm
Height12.5 mm
MountBoxed THT 
SizePitch: 12.5 mm 
Check availability
SPECWE-SI Leaded Toroidal Storage Choke, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pitch0.5 mm
Operating Temperature -40 °C up to +105 °C
Self Resonant Frequency1.8 MHz
Diameter23 mm
Rated Current2 A
Inductance0.39 mH
DC Resistance250 mΩ
Length23 mm
Width12.5 mm
Height12 mm
MountTHT 
Saturation Current0.8 A
Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 µF
Pitch2 mm
PackagingAmmopack 
Capacitance±20% 
Dissipation Factor8 %
Endurance 2000
Ripple Current220 mA
Leakage Current11 µA
Diameter5 mm
Rated Voltage50 V (AC)
Length11 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Insulation Resistance10 GΩ
Packaging7" Tape & Reel 
Capacitance±10% 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Rated Voltage50 V (AC)
Length1.6 mm
Width0.8 mm
Height0.8 mm
Size0603 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance330 nF
Insulation Resistance1.5 GΩ
Packaging7" Tape & Reel 
Capacitance±10% 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.6 mm
Rated Voltage25 V (AC)
Length3.2 mm
Width1.6 mm
Height0.95 mm
Size1206 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 µF
Insulation Resistance0.2 GΩ
Packaging7" Tape & Reel 
Capacitance±10% 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.6 mm
Rated Voltage25 V (AC)
Length3.2 mm
Width1.6 mm
Height1.6 mm
Size1206 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Insulation Resistance5 GΩ
Packaging7" Tape & Reel 
Capacitance±10% 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.6 mm
Rated Voltage50 V (AC)
Length3.2 mm
Width1.6 mm
Height0.8 mm
Size1206 
Check availability
SPECWCAP-FTBP Film Capacitors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance150 nF
Rate of Voltage Rise200 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
PackagingCarton 
Capacitance±5% 
Operating Temperature -40 °C up to +105 °C
Rated Voltage630 V (AC)
Length18 mm
Width7 mm
Height13 mm
SizePitch 15 mm 
Check availability