IC manufacturers Onsemi

IC manufacturers (103)

Onsemi NCH-RSL10-101S51 | Demoboard RSL10-SENSE-GEVK

Overview

TopologySensors
IC revision1.1

Description

The RSL10−SENSE−GEVK (and RSL10−SENSE−DB−GEVK) is a comprehensive, compact, node−to−cloud IoT sensor platform that allows development of various Bluetooth Low Energy based use cases. Along with the hardware and software, the RSL10−SENSE−GEVK includes a mobile app to interact with sensors and actuators. The board features RSL10, Industry’s lowest power Bluetooth® 5 SoC and several sensors from ON Semiconductor and Bosch. By combining motion, environmental, ambient light sensing with the ultra−low power of the Bluetooth 5 Certified RSL10 and will enable customers to realize a new class of battery powered static, mobile and wearable smart sensors targeting consumer and industrial applications in the IoT.

Features

  • BDK libraries adapted for use with deep sleep mode of RSL10.
  • HAL library for RTC and RTC based low power timer.
  • Low power IDK Custom Service nodes for:a.) ALS (NOA1305)b.) Environmental sensing (BME680 + BSEC software)c.) Absolute Orientation (BHI160 + BMM150)
  • Automatic on demand sensor activation.
  • Automatically stops BLE advertising if no connection is made.
  • BLE advertising can be restarted by holding push button (PB1).
  • Configurable using RTE configuration header

Typical applications

  • various Bluetooth Low Energy

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Samples
WCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
WCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
WCAP-CSGP MLCCs 6.3 V(DC), 470 nF, ±20%
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance470 nF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.2 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel