IC manufacturers Onsemi

IC manufacturers (104)

Onsemi FAN3224

SiC PFC 500W Converter

Overview

TopologyPower Factor Correction
IC revision0,1

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Tol. C
Size
Operating Temperature
DF(%)
Ceramic Type
Fl(mm)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
SamplesAvailability & Sample
SPECWCAP-FTX2 Film Capacitors, Across the mains, 100 nF
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 nF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
Length18 mm
Width6 mm
Height12 mm
PackagingBulk 
Capacitance±10% 
SizePitch 15 mm 
Operating Temperature -40 °C up to +105 °C
Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, 10 µF
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance10 µF
Rated Voltage35 V (AC)
Pitch2 mm
Length11 mm
PackagingAmmopack 
Capacitance±20% 
Dissipation Factor12 %
Endurance 2000
Ripple Current46 mA
Leakage Current3.5 µA
Diameter5 mm
Check availability
SPECWCAP-AIG8 Aluminum Electrolytic Capacitors, –, 180 µF
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance180 µF
Rated Voltage450 V (AC)
Pitch10 mm
Length35 mm
PackagingTray 
Capacitance±20% 
Size30.0 x 35.0 
Operating Temperature -25 °C up to +85 °C
Dissipation Factor20 %
Endurance 2000
Ripple Current1580 mA
Leakage Current1620 µA
Diameter30 mm
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, 10 nF
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance10 nF
Rated Voltage25 V (AC)
Insulation Resistance10 GΩ
Length2 mm
Width1.25 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, 15 nF
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance15 nF
Rated Voltage25 V (AC)
Insulation Resistance10 GΩ
Length2 mm
Width1.25 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, 100 nF
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 nF
Rated Voltage25 V (AC)
Insulation Resistance5 GΩ
Length2 mm
Width1.25 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, 1 µF
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance1 µF
Rated Voltage25 V (AC)
Insulation Resistance0.5 GΩ
Length2 mm
Width1.25 mm
Height1.25 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, 2.2 µF
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance2.2 µF
Rated Voltage25 V (AC)
Insulation Resistance0.05 GΩ
Length2 mm
Width1.25 mm
Height1.25 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Check availability