Topology | Other Topology |
IC revision | 00 |
The LX2160A reference design board provides a comprehensive platform that enables design and evaluation of the LX2160A or LX2162A processors. It comes preloaded with a board support package (BSP) based on a standard Linux kernel.Enables network intelligence with the next generation Datapath (DPPA2) which provides differentiated offload and a rich set of IO, including 10GE, 25GE, 40GE, and PCIe Gen3Delivers unprecedented efficiency and new virtualized networksSupports designs in 5G packet processing, network function virtualization, storage controller, white box switching, network interface cards, and mobile edge computingSupports all six LX2 family members (16-core LX2160A and LX2161A; 12-core LX2120A and LX2122A; and 8-core LX2080A and LX2082A)
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Gender | Type | Mount | Operating Temperature | Working Voltage (V (AC)) | C | Tol. C | VR (V (DC)) | Size | Q (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Version | LR (nH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447714015 | SPEC | 8 files | WE-PD SMT Power Inductor | 2 | – | – | SMT | -40 °C up to +150 °C | – | – | – | – | 1050 | – | – | – | 10 | 10 | 5 | – | – | 1.5 | – | 12.5 | 6.6 | 69 | Performance | – | 10 | – | – | – | – | |||
693061010911 | SPEC | – | 6 files | WR-CRD SD Card Connector Push & Push with Card Detection 9 pins | 9 | Socket | Push & Push | SMT | -25 °C up to +85 °C | 100 | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | 0.5 | – | – | – | – | ||
744308033 | SPEC | 8 files | WE-HCM SMT High Current Flat Wire Inductor | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | 1070 | – | – | – | 10.1 | 7 | 6.8 | – | – | 0.33 | 54.3 | – | 396 | – | – | 305 | 25 | 27.3 | 32 | 0.37 | MnZn | |||
885012005057 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | -55 °C up to +125 °C | – | 22 pF | ±5% | 50 | 0402 | 840 | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447714015 | SPEC | ||
693061010911 | SPEC | – | |
744308033 | SPEC | ||
885012005057 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Gender | Type | Mount | Operating Temperature | Working Voltage (V (AC)) | C | Tol. C | VR (V (DC)) | Size | Q (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Version | LR (nH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Samples |
---|