IC manufacturers NXP

IC manufacturers (108)

NXP IR3897 | Demoboard T4240RDB

Overview

TopologyBuck Converter
Input voltage5 V
Output 11.35 V / 4 A
IC revisionC

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 600 Ω, 700 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance700 Ω
Maximum Impedance90 MHz 
Rated Current 22000 mA
DC Resistance0.1 Ω
TypeHigh Current 
–Check availability