Topology | Buck Converter |
Input voltage | 12 V |
Output 1 | 2.5 V / 0.68 A |
IC revision | C |
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74437346068 | SPEC | 8 files | WE-LHMI SMT Power Inductor | 6.8 | 4.45 | 5.45 | 10.6 | 18 | SMT | – | – | – | – | 60 | – | |||
74279218 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | SMT | 600 | 700 | 90 MHz | 2000 | 100 | High Current |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74437346068 | SPEC | ||
74279218 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Samples |
---|